Datasheet
- Stellaris LM3S328 Microcontroller Data Sheet (Rev. G)
(PDF , 3957 KB) 10 Jan 2012 - Stellaris LM3S328 Rev C Errata (Rev. G)
(PDF , 274 KB) 22 Aug 2011 - Stellaris Sandstorm-Class Product Change Notice
(PDF , 58 KB) 26 Jan 2011 - Stellaris Product Change Notice (PCN), Sept 2009
(PDF , 51 KB) 07 Sep 2009 - ARM Cortex-M3 Errata (r1p0)
(PDF , 207 KB) 24 Oct 2008 - LM3S328 RevC Product Change Notice (PCN), Dec 2007
(PDF , 100 KB) 20 Dec 2007 - LM3S328 RevC2 Product Change Notice (PCN), May 2007
(PDF , 37 KB) 04 May 2007 - LM3S328 RevC0 Product Change Notice (PCN), Oct 2006
(PDF , 111 KB) 06 Oct 2006 - Stellaris LM3S328 Microcontroller Product Brief (Rev. B)
(PDF , 235 KB) 04 Nov 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LM3S328-EQN25-C2 | ACTIVE | -40 to 105 | 1.95 | 1ku | LQFP (PT) | 48 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | LM3S328-EQN25-C2T | ACTIVE | -40 to 105 | 2.00 | 1ku | LQFP (PT) | 48 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LM3S328-IQN25-C2 | ACTIVE | -40 to 85 | 1.85 | 1ku | LQFP (PT) | 48 | View | 250 | 651 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | LM3S328-IQN25-C2T | ACTIVE | -40 to 85 | 1.90 | 1ku | LQFP (PT) | 48 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3957 | 10 Jan 2012 |
Application Notes (20)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 502 | 06 Dec 2011 | ||||
| 520 | 27 Sep 2011 | ||||
| 273 | 02 Aug 2011 | ||||
| Multiple Files | 07 Jul 2009 | ||||
| 194 | 07 Jul 2009 | ||||
| Multiple Files | 07 Jul 2009 | ||||
| Multiple Files | 07 Jul 2009 | ||||
| 170 | 07 Jul 2009 | ||||
| Multiple Files | 07 Jul 2009 | ||||
| 178 | 07 Jul 2009 | ||||
| 95 | 07 Jul 2009 | ||||
| 161 | 07 Jul 2009 | ||||
| 74 | 07 Jul 2009 | ||||
| 83 | 07 Jul 2009 | ||||
| 95 | 07 Jul 2009 | ||||
| 97 | 07 Jul 2009 | ||||
| 177 | 07 Jul 2009 | ||||
| 126 | 07 Jul 2009 | ||||
| 112 | 07 Jul 2009 | ||||
| Multiple Files | 07 Jul 2009 |
User Guides (8)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 400 | 21 Feb 2012 | |||
| 2229 | 06 Feb 2012 | |||
| 2139 | 27 Jan 2012 | |||
| 1598 | 11 Dec 2011 | |||
| 2338 | 23 Nov 2011 | |||
| 399 | 11 Nov 2011 | |||
| 1693 | 11 Nov 2011 | |||
| 2588 | 29 Sep 2008 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1078 | 27 Jan 2012 | |||
| ZIP | 35 | 27 Jan 2012 |
Errata (7)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 274 | 22 Aug 2011 | |||
| 58 | 26 Jan 2011 | |||
| 51 | 07 Sep 2009 | |||
| 207 | 24 Oct 2008 | |||
| 100 | 20 Dec 2007 | |||
| 37 | 04 May 2007 | |||
| 111 | 06 Oct 2006 |
Software & Tools
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Stellaris LM3S328 48QFN BSDL Model | BSDL Model | ZIP | 2 KB | 05 Mar 2010 | |
| Stellaris LM3S328 48QFN IBIS Model | BSDL Model | ZIP | 253 KB | 26 Feb 2010 | |
| Stellaris LM3S328 48LQFP BSDL Model (Rev. A) | BSDL Model | ZIP | 2 KB | 26 Feb 2010 | |
| Stellaris LM3S328 48LQFP IBIS Model (Rev. A) | IBIS Model | ZIP | 251 KB | 15 Feb 2010 |
Design Kits & Evaluation Modules (29)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with StellarisWare and the ARM Cortex-M4F Workshop
A hands-on overview of TI's Stellaris ARM Cortex M4F-based microcontrollers emphasizing tools, architecture and peripherals. |
1-Day Workshops | Wed, 23 May 2012 - Tue, 10 Jul 2012 |
|
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
|
How to Setup a Project within CCSv4
Learn how to set up a project in CCSv4 in this short video. |
On-Line Training | On Demand |
|
Introduction to Stellaris® ARM Cortex™-M3 MCUs
This presentation provides an overview of Stellaris MCUs, software tools and kits, StellarisWare™ software, and applications. |
On-Line Training | On Demand |
|
Introduction to Stellaris® ARM Cortex™-M3 MCUs
TI's Stellaris MCUs pair the ARM Cortex-M3 core along with advanced communication capabilities... |
On-Line Training | On Demand |



