Description & Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample & Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software & Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support & Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Datasheet
Stellaris LM3S818 Microcontroller Data Sheet (Rev. G)
(PDF , 4170 KB)
10 Jan 2012
Stellaris LM3S818 Rev C Errata (Rev. G)
(PDF , 297 KB)
22 Aug 2011
Stellaris Sandstorm-Class Product Change Notice
(PDF , 58 KB)
26 Jan 2011
Stellaris Product Change Notice (PCN), Sept 2009
(PDF , 51 KB)
07 Sep 2009
ARM Cortex-M3 Errata (r1p0)
(PDF , 207 KB)
24 Oct 2008
LM3S818 RevC Product Change Notice (PCN), Dec 2007
(PDF , 100 KB)
20 Dec 2007
LM3S818 RevC2 Product Change Notice (PCN), May 2007
(PDF , 37 KB)
04 May 2007
Stellaris LM3S818 Microcontroller Product Brief (Rev. B)
(PDF , 239 KB)
04 Nov 2009
View All Technical Documents
Sample & Buy Not Available
LM3S818-EQN50-C2 ACTIVE -40 to 105 2.90 | 1ku LQFP (PT)
| 48 View 250 100 Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor LM3S818-EQN50-C2T ACTIVE -40 to 105 2.95 | 1ku LQFP (PT)
| 48 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM3S818-IQN50-C2 ACTIVE -40 to 85 2.75 | 1ku LQFP (PT)
| 48 View 1 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM3S818-IQN50-C2T ACTIVE -40 to 85 2.80 | 1ku LQFP (PT)
| 48 View 2000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor .
Technical Documents
Datasheet (1)
Title
Type
Size (KB)
Date
Views
PDF
4170
10 Jan 2012
Application Notes (20) PDF 502 06 Dec 2011 2,192 PDF 520 27 Sep 2011 3,264 PDF 273 02 Aug 2011 1,202 Multiple Files 07 Jul 2009 1,051 PDF 194 07 Jul 2009 411 Multiple Files 07 Jul 2009 1,431 Multiple Files 07 Jul 2009 1,779 PDF 170 07 Jul 2009 1,321 Multiple Files 07 Jul 2009 1,126 PDF 178 07 Jul 2009 3,252 PDF 95 07 Jul 2009 1,229 PDF 161 07 Jul 2009 1,037 PDF 74 07 Jul 2009 1,030 PDF 83 07 Jul 2009 901 PDF 95 07 Jul 2009 1,032 PDF 97 07 Jul 2009 2,094 PDF 177 07 Jul 2009 1,119 PDF 126 07 Jul 2009 1,112 PDF 112 07 Jul 2009 1,166 Multiple Files 07 Jul 2009 1,558
User Guides (8) PDF 400 21 Feb 2012 4,798 PDF 2229 06 Feb 2012 13,770 PDF 2139 27 Jan 2012 4,052 PDF 1598 11 Dec 2011 1,615 PDF 780 06 Dec 2011 2,364 PDF 2338 23 Nov 2011 2,131 PDF 1693 11 Nov 2011 1,574 PDF 2588 29 Sep 2008 807
Selection & Solution Guides (2) PDF 1078 27 Jan 2012 5,667 ZIP 35 27 Jan 2012 1,662
White Papers (1) Title Type Size (KB) Date Views PDF 84 09 Sep 2010 1,003
Errata (6) PDF 297 22 Aug 2011 274 PDF 58 26 Jan 2011 409 PDF 51 07 Sep 2009 1,346 PDF 207 24 Oct 2008 466 PDF 100 20 Dec 2007 264 PDF 37 04 May 2007 227
More Literature (3) PDF 1062 25 Jan 2012 995 ZIP 1 12 Jan 2011 95 PDF 239 04 Nov 2009 306
Design Kits & Evaluation Modules (31)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use .