LM3S8538  Status:   ACTIVE

Stellaris Microcontroller

Alert me about changes<br/>to this product

Stellaris Microcontroller - LM3S8538
Image shown is for reference only.
Other pin/package combinations may be available.
Samples Samples | Pricing/Packaging | Inventory


Datasheet
Download Datasheet

Contact Me


Software and Development Tools
TI Software and Development Tools
Name Part Number Software / Tool Type
Configuring Stellaris® Microcontrollers with Pin Multiplexing (AN01274) SPMA008A Application Software
Cortex Microcontroller Software Interface Standard (CMSIS) for Stellaris® MCUs CMSIS_LM3S Application Software
Creating an Autonomous Car with the Stellaris® LM3S316 Microcontroller (AN01245) SPMA009 Application Software
Evaluating PeerSec Networks' MatrixSSL on a Stellaris® Microcontroller (AN01244) SPMA010 Application Software
Keil debug interface DLL LMIDK-AGDI Application Software
Serial Flash Loader SERIAL_FLASH_LOADER Application Software
Software UART for Stellaris® Microcontrollers (AN01270) SPMA017 Application Software
Stellaris® FTDI driver LM_FTDI_DRIVER Application Software
Stellaris® Family Driver Library Installer PDL-LM3S-EXE Application Software
Stellaris® Flash Programmer, GUI and command line LMFLASHPROGRAMMER Application Software
StellarisWare® Driver Library Standalone Package SW-DRL Application Software
StellarisWare® Driver Library User's Guide (SW-DRL-UG) SPMU019K Application Software
StellarisWare® Graphics Library Standalone Package SW-GRL Application Software
StellarisWare® Graphics Library User's Guide (SW-GRL-UG) SPMU018L Application Software
StellarisWare® IQ Math Standalone Package SW-IQMATH Application Software
StellarisWare® USB Library Standalone Package SW-USBL Application Software
StellarisWare® USB Library User's Guide (SW-USBL-UG) SPMU020L Application Software
StellarisWare® Windows-side USB examples SW-USB-WIN Application Software
StellarisWare® embedded USB drivers SW-USB-WINDRIVERS Application Software
Using IEC 60730 for Safe and Reliable Operation of Stellaris® Devices (AN01272) SPMA023 Application Software
Using Stellaris® Microcontroller's Internal Flash Memory to Emulate EEPROM (AN01267) SPMA030 Application Software
Using a 9-bit Software UART with Stellaris® (AN01280) SPMA032 Application Software
Using the Stellaris® Flash Loader (AN01242) SPMA029 Application Software
Using the Stellaris® LM3S615 and LM3S316 to Control a CNC Machine (AN01246) SPMA027 Application Software
CAD Libraries for Stellaris MCU packages STELLARIS_PCB_LIB Application-Specific Libraries
Raw dimensional data necessary for CAD software STELLARIS_PLB_LIB Application-Specific Libraries
Stellaris® Schematic Part Library for Altium (referenced in AN01256) LM_PARTLIBRARY_ALTIUM Application-Specific Libraries
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256) LM_PARTLIBRARY_ORCAD Application-Specific Libraries
LM3S8962 Ethernet+CAN Evaluation Kits EK-LM3S8962 Development Boards/EVMs
SYS/BIOS Real-Time Operating System (RTOS) SYSBIOS Operating Systems (OS/RTOS)
InES PTP v2 application STELLARIS-3P-ZHAW-INESPTP-PGRT Other
Sample or Buy
Part# Status Temp (oC) Price | QTY Package | Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time Sample or Buy
LM3S8538-EQC50-A2 ACTIVE -40 to 105 8.10 | 1ku LQFP (PZ) | 100 90 No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact Distributor
LM3S8538-EQC50-A2T ACTIVE -40 to 105 8.15 | 1ku LQFP (PZ) | 100 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact Distributor
LM3S8538-IBZ50-A2 ACTIVE -40 to 85 6.20 | 1ku NFBGA (ZCR) | 108 184 264 For lead times contact TI Authorized Distributor or local TI sales office
LM3S8538-IBZ50-A2T ACTIVE -40 to 85 6.25 | 1ku NFBGA (ZCR) | 108 1500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM3S8538-IQC50-A2 ACTIVE -40 to 85 6.20 | 1ku LQFP (PZ) | 100 90 471 For lead times contact TI Authorized Distributor or local TI sales office
LM3S8538-IQC50-A2T ACTIVE -40 to 85 6.25 | 1ku LQFP (PZ) | 100 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact Distributor

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4575 18 Nov 2011
Application Notes (24)
Title Abstract Type Size (KB) Date Views
PDF 502 06 Dec 2011 2,446
PDF 520 27 Sep 2011 3,823
PDF 273 02 Aug 2011 1,638
PDF 122 11 Jan 2010 2,615
PDF 128 11 Jan 2010 1,691
Multiple Files   07 Jul 2009 1,476
Multiple Files   07 Jul 2009 1,713
Multiple Files   07 Jul 2009 2,305
PDF 170 07 Jul 2009 1,329
Multiple Files   07 Jul 2009 1,396
PDF 178 07 Jul 2009 2,996
PDF 95 07 Jul 2009 1,495
PDF 161 07 Jul 2009 1,207
PDF 194 07 Jul 2009 685
PDF 74 07 Jul 2009 1,372
PDF 83 07 Jul 2009 998
Multiple Files   07 Jul 2009 1,098
PDF 95 07 Jul 2009 1,296
PDF 97 07 Jul 2009 1,277
PDF 177 07 Jul 2009 1,304
PDF 126 07 Jul 2009 1,397
PDF 112 07 Jul 2009 1,171
Multiple Files   07 Jul 2009 1,954
PDF 89 07 Jul 2009 1,711
User Guides (7)
Title Abstract Type Size (KB) Date Views
PDF 2229 06 Feb 2012 12,378
PDF 1598 11 Dec 2011 2,735
PDF 2135 11 Dec 2011 3,207
PDF 2338 23 Nov 2011 2,020
PDF 399 11 Nov 2011 2,969
PDF 1693 11 Nov 2011 2,092
PDF 2588 29 Sep 2008 999
Selection Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 1078 27 Jan 2012 4,715
ZIP 56 27 Jan 2012 2,471
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 84 09 Sep 2010 1,154
Errata (6)
Title Abstract Type Size (KB) Date Views
PDF 315 23 Aug 2011 407
PDF 62 26 Jan 2011 878
PDF 51 07 Sep 2009 1,579
PDF 89 12 Nov 2008 1,874
PDF 97 13 May 2008 422
PDF 100 20 Dec 2007 459
More Literature (2)
Title Abstract Type Size (KB) Date Views
ZIP 2 13 Jan 2011 254
PDF 256 08 Mar 2010 441
Simulation Models
Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Getting Started with Cortex-M3 and StellarisWare Workshop
A hands-on overview of TI's Stellaris ARM Cortex M3-based microcontrollers emphasizing tools, architecture and peripherals.
1-Day Workshops   Wed, 29 Feb 2012 - Wed, 11 Apr 2012  
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices.
On-Line Training   On Demand  
Demo of TI's Motor Control Industrial Automation System Solution
TI’s Industrial Automation demo showcases a full solution including Human Machine Interface (HMI).
On-Line Training   On Demand  
StellarisWare® Advanced - Taking your knowledge to the next level
In this advanced session, we will cover the specific components that make up StellarisWare.
On-Line Training   On Demand  
How to Setup a Project within CCSv4
Learn how to set up a project in CCSv4 in this short video.
On-Line Training   On Demand  

See more Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support


Click Here