Description &
Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample &
Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical
Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software &
Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support &
Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Sample & Buy
Not Available | Contact Distributor | LM3S9D95-IBZ80-A2 | ACTIVE | -40 to 85 | NFBGA (ZCR) | 108 | 184 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM3S9D95-IBZ80-A2T | ACTIVE | -40 to 85 | NFBGA (ZCR) | 108 | 1500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM3S9D95-IQC80-A2 | ACTIVE | -40 to 85 | LQFP (PZ)
| 100 | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM3S9D95-IQC80-A2T | ACTIVE | -40 to 85 | LQFP (PZ)
| 100 | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
Technical Documents
Datasheet (1)
| Title |
Type |
Size (KB) |
Date |
Views |
|
PDF |
7534 |
30 Jan 2012
|
|
Application Notes (28)
| | | Multiple Files | | 27 Jan 2012 | 1,448 |
| | | PDF | 502 | 06 Dec 2011 | 2,222 |
| | | PDF | 520 | 27 Sep 2011 | 3,291 |
| | | PDF | 273 | 02 Aug 2011 | 1,234 |
| | | Multiple Files | | 26 Apr 2010 | 1,645 |
| | | PDF | 122 | 11 Jan 2010 | 2,340 |
| | | PDF | 128 | 11 Jan 2010 | 1,402 |
| | | Multiple Files | | 07 Jul 2009 | 1,114 |
| | | Multiple Files | | 07 Jul 2009 | 1,491 |
| | | Multiple Files | | 07 Jul 2009 | 1,830 |
| | | PDF | 170 | 07 Jul 2009 | 1,341 |
| | | Multiple Files | | 07 Jul 2009 | 1,179 |
| | | PDF | 178 | 07 Jul 2009 | 3,423 |
| | | PDF | 95 | 07 Jul 2009 | 1,262 |
| | | PDF | 161 | 07 Jul 2009 | 1,073 |
| | | PDF | 74 | 07 Jul 2009 | 1,060 |
| | | PDF | 83 | 07 Jul 2009 | 913 |
| | | Multiple Files | | 07 Jul 2009 | 700 |
| | | PDF | 95 | 07 Jul 2009 | 1,080 |
| | | PDF | 178 | 07 Jul 2009 | 974 |
| | | PDF | 97 | 07 Jul 2009 | 2,098 |
| | | PDF | 177 | 07 Jul 2009 | 1,113 |
| | | PDF | 126 | 07 Jul 2009 | 1,537 |
| | | PDF | 126 | 07 Jul 2009 | 1,162 |
| | | PDF | 3905 | 07 Jul 2009 | 755 |
| | | PDF | 112 | 07 Jul 2009 | 1,187 |
| | | Multiple Files | | 07 Jul 2009 | 1,617 |
| | | PDF | 89 | 07 Jul 2009 | 1,326 |
User Guides (8)
| | PDF | 400 | 21 Feb 2012 | 4,604 |
| | PDF | 2139 | 27 Jan 2012 | 3,914 |
| | PDF | 1598 | 11 Dec 2011 | 1,729 |
| | PDF | 1444 | 11 Dec 2011 | 1,838 |
| | PDF | 2338 | 23 Nov 2011 | 2,158 |
| | PDF | 399 | 11 Nov 2011 | 4,604 |
| | PDF | 1693 | 11 Nov 2011 | 1,626 |
| | PDF | 1301 | 16 Sep 2011 | 230 |
Selection & Solution Guides (2)
| | PDF | 1078 | 27 Jan 2012 | 5,663 |
| | ZIP | 35 | 27 Jan 2012 | 1,774 |
Errata (3)
| | PDF | 361 | 04 Apr 2012 | 205 |
| | PDF | 456 | 04 Apr 2012 | 173 |
| | PDF | 89 | 12 Nov 2008 | 1,799 |
More Literature (2)
| | ZIP | 7 | 25 Feb 2012 | 94 |
| | PDF | 227 | 20 Jul 2011 | 254 |
Design Kits & Evaluation Modules (33)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.