LM4050-N
(ACTIVE) Precision Micropower Shunt Voltage Reference

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Portable, Battery-Powered Equipment
  • Data Acquisition Systems
  • Instrumentation
  • Process Control
  • Energy Management
  • Product Testing
  • Automotive
  • Precision Audio Components


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM4050AEM3-10 ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View   1K - 5K 1k quantity lead time: In stock
Not Available
LM4050AEM3-10/NOPB ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050AEM3-2.0 ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050AEM3-2.0/NOPB ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050AEM3-2.5 ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050AEM3-2.5/NOPB ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4050AEM3-5.0 ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 1000 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LM4050AEM3-5.0/NOPB ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050AEM3-8.2 ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050AEM3-8.2/NOPB ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050AEM3X-10 ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050AEM3X-10/NOPB ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050AEM3X-2.5 ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4050AEM3X-2.5/NOPB ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050AEM3X-5.0 ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050AEM3X-5.0/NOPB ACTIVE   1.15 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050AIM3-10 ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050AIM3-10/NOPB ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4050AIM3-2.5 ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
LM4050AIM3-2.5/NOPB ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4050AIM3-4.1 ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
LM4050AIM3-4.1/NOPB ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4050AIM3-5.0 ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
LM4050AIM3-5.0/NOPB ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4050AIM3X-2.5 ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 3000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050AIM3X-2.5/NOPB ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050AIM3X-4.1 ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050AIM3X-4.1/NOPB ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050AIM3X-5.0 ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050AIM3X-5.0/NOPB ACTIVE -40 to 85 1.05 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BEM3-10 ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4050BEM3-10/NOPB ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 1000 980 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BEM3-2.5 ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050BEM3-2.5/NOPB ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050BEM3-4.1 ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050BEM3-4.1/NOPB ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 1000 962 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4050BEM3-5.0 ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
LM4050BEM3-5.0/NOPB ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050BEM3-8.2/NOPB ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BEM3X-10 ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4050BEM3X-10/NOPB ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050BEM3X-2.5 ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BEM3X-2.5/NOPB ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BEM3X-5.0 ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BEM3X-5.0/NOPB ACTIVE   0.85 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BIM3-10/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BIM3-2.5 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050BIM3-2.5/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050BIM3-4.1 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050BIM3-4.1/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050BIM3-5.0 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050BIM3-5.0/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050BIM3X-2.0 ACTIVE   0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BIM3X-2.0/NOPB ACTIVE   0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BIM3X-2.5 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4050BIM3X-2.5/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050BIM3X-4.1 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BIM3X-4.1/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050BIM3X-5.0 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4050BIM3X-5.0/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 >5K 1k quantity lead time: In stock
Not Available
LM4050CEM3-10/NOPB ACTIVE   0.75 | 1ku SOT-23 (DBZ) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050CEM3-2.5 ACTIVE -40 to 125 0.75 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050CEM3-2.5/NOPB ACTIVE -40 to 125 0.75 | 1ku SOT-23 (DBZ) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050CEM3-5.0 ACTIVE   0.75 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050CEM3-5.0/NOPB ACTIVE   0.75 | 1ku SOT-23 (DBZ) | 3 View 1000 778 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CEM3X-2.5 ACTIVE -40 to 125 0.75 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CEM3X-2.5/NOPB ACTIVE -40 to 125 0.75 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CEM3X-5.0 ACTIVE   0.75 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CEM3X-5.0/NOPB ACTIVE   0.75 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050CIM3-10/NOPB ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050CIM3-2.5 ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050CIM3-2.5/NOPB ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050CIM3-4.1 ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4050CIM3-4.1/NOPB ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4050CIM3-5.0 ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
LM4050CIM3-5.0/NOPB ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4050CIM3X-2.0/NOPB ACTIVE   0.70 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CIM3X-2.5 ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CIM3X-2.5/NOPB ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CIM3X-4.1 ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CIM3X-4.1/NOPB ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CIM3X-5.0 ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4050CIM3X-5.0/NOPB ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBZ) | 3 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM4120   Precision Micropower Low Dropout Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    Series (LDO) Type Voltage Reference  
LM4125   Precision Micropower Low Dropout Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    More Robust With Low Supply Current And Power Down Capability  
LM4128   SOT-23 Precision Micropower Series Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    Lower Temperature Coefficient, Lower Current & Better Accuracy. No Stablising Capacitors Needed  
LM4128-Q1   SOT-23 Precision Micropower Series Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    Lower Temperature Coefficient, Lower Current & Better Accuracy. No Stablising Capacitors Needed  
LM4050-N-Q1   Precision Micropower Shunt Voltage Reference   VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
LM4132   SOT23 Precision Low Dropout Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    Lower Temperature Coefficient, Lower Current & Better Accuracy  
LM4140   Precision Micropower Low Dropout Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    Ultra High Precision Reference  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1190 08 Apr 2013

Tools & Software

Models (17)

Title Category Type Size (KB) Date Views
LM4050-NC5P0 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NA5P0 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NB10P0 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NB4P096 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NB8P192 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NA8P192 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NB5P0 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NA10P0 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NC8P192 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NC4P096 PSpice Transient Model PSpice Model ZIP 25 KB 26 Apr 2013 5 views
LM4050-NB2P048 PSpice Transient Model PSpice Model ZIP 25 KB 19 Apr 2013 14 views
LM4050-NA2P5 PSpice Transient Model PSpice Model ZIP 26 KB 19 Apr 2013 12 views
LM4050-NB2P5 PSpice Transient Model PSpice Model ZIP 25 KB 19 Apr 2013 13 views
LM4050-NA2P048 PSpice Transient Model PSpice Model ZIP 25 KB 19 Apr 2013 14 views
LM4050-NC2P048 PSpice Transient Model PSpice Model ZIP 25 KB 19 Apr 2013 13 views
LM4050-NC2P5 PSpice Transient Model PSpice Model ZIP 25 KB 19 Apr 2013 11 views
LM4050A25 PSpice Transient Model PSpice Model ZIP 51 KB 11 Jun 2012 225 views

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here