LM4120
(ACTIVE) Precision Micropower Low Dropout Voltage Reference

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM4120AIM5-1.8 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LM4120AIM5-1.8/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available
LM4120AIM5-2.0 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LM4120AIM5-2.0/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4120AIM5-2.5 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM4120AIM5-2.5/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4120AIM5-3.0 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM4120AIM5-3.0/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4120AIM5-3.3 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM4120AIM5-3.3/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4120AIM5-4.1 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM4120AIM5-4.1/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM4120AIM5-5.0 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LM4120AIM5-5.0/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120AIM5X-1.8 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120AIM5X-1.8/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120AIM5X-2.0 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4120AIM5X-2.0/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120AIM5X-2.5 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4120AIM5X-2.5/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120AIM5X-3.0 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4120AIM5X-3.0/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120AIM5X-3.3 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4120AIM5X-3.3/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120AIM5X-4.1 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120AIM5X-4.1/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120AIM5X-5.0 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120AIM5X-5.0/NOPB ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5-1.8 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4120IM5-1.8/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM4120IM5-2.0 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 111 For lead times contact TI Authorized Distributor or local TI sales office
LM4120IM5-2.0/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120IM5-2.5 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4120IM5-2.5/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM4120IM5-3.0 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LM4120IM5-3.0/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM4120IM5-3.3 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LM4120IM5-3.3/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM4120IM5-4.1 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 243 For lead times contact TI Authorized Distributor or local TI sales office
LM4120IM5-4.1/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120IM5-5.0 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4120IM5-5.0/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120IM5X-1.8 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5X-1.8/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5X-2.0 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5X-2.0/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5X-2.5 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5X-2.5/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5X-3.0 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5X-3.0/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5X-3.3 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4120IM5X-3.3/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120IM5X-4.1 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM4120IM5X-4.1/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM4120IM5X-5.0 ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM4120IM5X-5.0/NOPB ACTIVE -40 to 85 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM4050-N   Precision Micropower Shunt Voltage Reference   VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE    Lower Current Shunt Reference  
LM4050-N-Q1   Precision Micropower Shunt Voltage Reference   VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE    Lower Current Shunt Reference  
LM4132   SOT23 Precision Low Dropout Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SOT-23 Precision Series Reference  
LM4140   Precision Micropower Low Dropout Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    Ultra High Precision Reference  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1144 29 Mar 2013

User Guides (1)

Tools & Software

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Reference Designs (1)

Description Part # Company
Wireless Universal Gas Sensing Platform Reference Solution GASSENSORNODE-REF Texas Instruments

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here