Not Available
LM4140ACM-1.0 ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE 154 For lead times contact TI Authorized Distributor or local TI sales office
LM4140ACM-1.0/NOPB ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140ACM-1.2 ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE 417 For lead times contact TI Authorized Distributor or local TI sales office
LM4140ACM-1.2/NOPB ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140ACM-2.0 ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE 174 For lead times contact TI Authorized Distributor or local TI sales office
LM4140ACM-2.0/NOPB ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140ACM-2.5 ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE 193 For lead times contact TI Authorized Distributor or local TI sales office
LM4140ACM-2.5/NOPB ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140ACM-4.1 ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE 346 For lead times contact TI Authorized Distributor or local TI sales office
LM4140ACM-4.1/NOPB ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 95 | TUBE >5K 1k quantity lead time: In stock Not Available Contact Distributor LM4140ACMX-2.5 ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140ACMX-2.5/NOPB ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140ACMX-4.1 ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140ACMX-4.1/NOPB ACTIVE 0 to 70 1.95 | 1ku SOIC (D)
| 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140BCM-1.0 ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE 288 For lead times contact TI Authorized Distributor or local TI sales office
LM4140BCM-1.0/NOPB ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE 990 For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140BCM-1.2 ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4140BCM-1.2/NOPB ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140BCM-2.0 ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM4140BCM-2.0/NOPB ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE 604 For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140BCM-2.5 ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE 10 For lead times contact TI Authorized Distributor or local TI sales office
LM4140BCM-2.5/NOPB ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140BCM-4.1 ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE 157 For lead times contact TI Authorized Distributor or local TI sales office
LM4140BCM-4.1/NOPB ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140BCMX-1.0 ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140BCMX-1.0/NOPB ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140BCMX-2.5 ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140BCMX-2.5/NOPB ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 2500 1K - 5K 1k quantity lead time: In stock Not Available Contact Distributor LM4140BCMX-4.1 ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140BCMX-4.1/NOPB ACTIVE 0 to 70 1.80 | 1ku SOIC (D)
| 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140CCM-1.0 ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 562 For lead times contact TI Authorized Distributor or local TI sales office
LM4140CCM-1.0/NOPB ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available
LM4140CCM-1.2 ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 240 For lead times contact TI Authorized Distributor or local TI sales office
LM4140CCM-1.2/NOPB ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available
LM4140CCM-2.0 ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 433 For lead times contact TI Authorized Distributor or local TI sales office
LM4140CCM-2.0/NOPB ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140CCM-2.5 ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 380 For lead times contact TI Authorized Distributor or local TI sales office
LM4140CCM-2.5/NOPB ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE >5K 1k quantity lead time: In stock Not Available
LM4140CCM-4.1 ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 266 For lead times contact TI Authorized Distributor or local TI sales office
LM4140CCM-4.1/NOPB ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140CCMX-1.0 ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140CCMX-1.0/NOPB ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140CCMX-1.2 ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM4140CCMX-1.2/NOPB ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 2500 1K - 5K 1k quantity lead time: In stock Not Available Contact Distributor LM4140CCMX-2.5 ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140CCMX-2.5/NOPB ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140CCMX-4.1 ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM4140CCMX-4.1/NOPB ACTIVE 0 to 70 1.65 | 1ku SOIC (D)
| 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office