Datasheet
- LM5000 High Voltage Switch Mode Regulator (Rev. D)
(PDF , 1413 KB) 09 Mar 2007 - View All Technical Documents
Device Uses
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM5000-3MTC | ACTIVE | -40 to 125 | 1.80 | 1ku | TSSOP (PW) | 16 | View | 92 | TUBE | 532 | For lead times contact TI Authorized Distributor or local TI sales office | | LM5000-3MTC/NOPB | ACTIVE | -40 to 125 | 1.80 | 1ku | TSSOP (PW) | 16 | View | 92 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM5000-3MTCX | ACTIVE | -40 to 125 | 1.80 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM5000-3MTCX/NOPB | ACTIVE | -40 to 125 | 1.80 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | LM5000SD-3 | ACTIVE | -40 to 125 | 1.80 | 1ku | WSON (NHQ) | 16 | View | 1000 | SMALL T&R | 9 | For lead times contact TI Authorized Distributor or local TI sales office | | LM5000SD-3/NOPB | ACTIVE | -40 to 125 | 1.80 | 1ku | WSON (NHQ) | 16 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM5000SD-6 | ACTIVE | -40 to 125 | 1.80 | 1ku | WSON (NHQ) | 16 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LM5000SD-6/NOPB | ACTIVE | -40 to 125 | 1.80 | 1ku | WSON (NHQ) | 16 | View | 1000 | SMALL T&R | 990 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM5000SDX-3 | ACTIVE | -40 to 125 | 1.80 | 1ku | WSON (NHQ) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM5000SDX-3/NOPB | ACTIVE | -40 to 125 | 1.80 | 1ku | WSON (NHQ) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM5000SDX-6 | ACTIVE | -40 to 125 | 1.80 | 1ku | WSON (NHQ) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM5000SDX-6/NOPB | ACTIVE | -40 to 125 | 1.80 | 1ku | WSON (NHQ) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM5001 | High Voltage Switch Mode Regulator | CONVERTER (INTEGRATED SWITCH) - STEP-UP (BOOST) CONVERTER | 1A, 75V Boost/Flyback Regulator |
| LM5002 | High Voltage Switch Mode Regulator | CONVERTER (INTEGRATED SWITCH) - STEP-UP (BOOST) CONVERTER | 0.5A, 75V Boost/Flyback Regulator |
| LM5020 | 100V Current Mode PWM Controller | CONTROLLER (EXTERNAL SWITCH) - STEP-UP (BOOST) CONTROLLER | Low Side Controller For Higher Currents Than LM5000 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1413 | 09 Mar 2007 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2698 | 23 Apr 2013 | 1,948 | |||
| 158 | 24 Mar 2003 | 319 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| High Voltage Switch Mode Regulator | LM5000EVAL | Evaluation Modules & Boards |
Software (1)
|
LM5000 Mathcad Design Tools (ZIP 2559 KB ) 249 views, 27 Jan 2012 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| LM5000 Mathcad Design Tools | LM5000MATHCAD-CALC | Calculation Tools |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| Boost LED Driver with 12V AC and driving 6LEDS at 320mA | PMP7754 | Texas Instruments |
| Dual Polarity Output Isolated Flyback (12Vout@.25A) | PMP7900.1 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 