Datasheet
- LM5002 High Voltage Switch Mode Regulator (Rev. D)
(PDF , 1096 KB) 22 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM5002MA | ACTIVE | -40 to 125 | 1.45 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | 397 | For lead times contact TI Authorized Distributor or local TI sales office | | LM5002MA/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM5002MAX | ACTIVE | -40 to 125 | 1.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM5002MAX/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM5002SD | ACTIVE | -40 to 125 | 1.45 | 1ku | WSON (NGT) | 8 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LM5002SD/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | WSON (NGT) | 8 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM5002SDX | ACTIVE | -40 to 125 | 1.45 | 1ku | WSON (NGT) | 8 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM5002SDX/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | WSON (NGT) | 8 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM5000 | High Voltage Switch Mode Regulator | CONVERTER (INTEGRATED SWITCH) - STEP-UP (BOOST) CONVERTER | 1.5A 75V FET Boost Regulator |
| LM5001 | High Voltage Switch Mode Regulator | CONVERTER (INTEGRATED SWITCH) - STEP-UP (BOOST) CONVERTER | 1A 75V FET Version |
| LM5020 | 100V Current Mode PWM Controller | CONTROLLER (EXTERNAL SWITCH) - STEP-UP (BOOST) CONTROLLER | 100V Current Mode PWM Boost - Flyback - SEPIC Controller |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1096 | 22 Mar 2013 |
User Guides (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1399 | 03 May 2013 | 1,121 | |||
| 1657 | 03 May 2013 | 1,125 | |||
| 1249 | 03 May 2013 | 1,191 | |||
| 1501 | 03 May 2013 | 612 | |||
| 1251 | 27 Jan 2012 | 489 |
External Articles (1)
| Title | Date |
|---|---|
| Practical Implementation of Negative-Input, Negative-Output Step-Down Switching Converters | 24 Jan 2012 |
Tools & Software
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM5002 PSpice Transient Model | PSpice Model | ZIP | 247 KB | 19 Apr 2013 | 70 views |
Software (1)
|
Small Split Rail Isolated + - 5V Power Supply Generator CAD File (ZIP 307 KB ) 141 views, 27 Jan 2012 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| Low Noise Split Rail Non-Isolated Boost + - 12V Power Supply | LOWNOISESPLITRAILNONISO-BOOST-REF | Texas Instruments |
| Small Split Rail Isolated + - 5V Power Supply Generator | SMSPLITRAILISO-REF | Texas Instruments |
| ± 5V Isolated, Low Noise Split Rail Generator (0.25A, 2.5W total) | ISOLOWNOISESPLITRAILGEN-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 