LM5071
(ACTIVE) Power Over Ethernet PD Controller with Auxiliary Power Interface

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LM5071MT-50/NOPB ACTIVE -40 to 125 1.30 | 1ku TSSOP (PW) | 16 View 92 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5071MT-80 ACTIVE -40 to 125 1.30 | 1ku TSSOP (PW) | 16 View 92 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM5071MT-80/NOPB ACTIVE -40 to 125 1.30 | 1ku TSSOP (PW) | 16 View 92 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5071MTX-50 ACTIVE -40 to 125 1.30 | 1ku TSSOP (PW) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5071MTX-50/NOPB ACTIVE -40 to 125 1.30 | 1ku TSSOP (PW) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM5071MTX-80/NOPB ACTIVE -40 to 125 1.30 | 1ku TSSOP (PW) | 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM5070   Integrated Power Over Ethernet PD Interface and PWM Controller   POWER OVER ETHERNET (POE)/LAN SOLUTIONS - POWERED DEVICE    Integrated Power Over Ethernet PD Interface And PWM Controller  
LM5072   Integrated 100V Power Over Ethernet PD Interface and PWM Controller with Aux Support   POWER OVER ETHERNET (POE)/LAN SOLUTIONS - POWERED DEVICE    Higher Transient Voltages (100V), Supplies More Current (750mA) And Compatible With Auxiliary Power  
LM5068   Negative Voltage Hot Swap Controller   HOT SWAP CONTROL, PROTECTION AND MONITORING - -48 V    Negative Voltage Hot Swap Controller  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1094 29 Mar 2013

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 518 06 May 2013 709

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 31,201

White Papers (1)

Title Type Size (KB) Date Views
PDF 315 01 Apr 2006 504

External Articles (1)

Models (1)

Title Category Type Size (KB) Date Views
LM5071 PSPICE Model PSpice Model ZIP 572 KB 16 Jan 2012 154 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Power Over Ethernet PD Controller with Auxiliary Power Interface LM5071EVAL Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here