LM5106
1.2-A, 1.8-A 100-V half bridge gate driver with 8V-UVLO and programmable dead-time
LM5106
- Drives Both a High-Side and Low-Side N-Channel
MOSFET - 1.8-A Peak Output Sink Current
- 1.2-A Peak Output Source Current
- Bootstrap Supply Voltage Range up to 118-V DC
- Single TTL Compatible Input
- Programmable Turn-On Delays (Dead-Time)
- Enable Input Pin
- Fast Turn-Off Propagation Delays (32 ns Typical)
- Drives 1000 pF with 15-ns Rise and 10-ns Fall Time
- Supply Rail Under-Voltage Lockout
- Low Power Consumption
- WSON-10 (4 mm × 4 mm) and VSSOP-10 Package
The LM5106 is a high voltage gate driver designed to drive both the high side and low side N-Channel MOSFETs in a synchronous buck or half bridge configuration. The floating high side driver is capable of working with rail voltages up to 100V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead-time through tightly matched turn-on delay circuits. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Under-voltage lockout disables the gate driver when either the low side or the bootstrapped high side supply voltage is below the operating threshold. The LM5106 is offered in the VSSOP-10 or thermally enhanced 10-pin WSON plastic package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5106 100-V Half-Bridge Gate Driver With Programmable Dead-Time datasheet (Rev. D) | PDF | HTML | 15 Dec 2014 |
Application note | Comparative Analysis of Two Different Methods for Gate-Drive Current Boosting (Rev. A) | PDF | HTML | 17 Feb 2022 | |
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5106 TINA-TI Transient Reference Design (Rev. B)
LM5106 TINA-TI Transient Spice Model (Rev. A)
LM5106 Unencrypted PSpice Transient Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP40182 — Bi-Directional Battery Initialization System Power Board Reference Design
Package | Pins | Download |
---|---|---|
VSSOP (DGS) | 10 | View options |
WSON (DPR) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.