LM5116-HT

ACTIVE

80V High Temperature Wide Range Synchronous Buck Controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5146 ACTIVE 100-V synchronous buck DC/DC controller with wide duty-cycle range Smaller device footprint optimized for EMI requirements.

Product details

Vin (min) (V) 6 Vin (max) (V) 80 Iout (max) (A) 20 Operating temperature range (°C) -55 to 175 Control mode Voltage mode Rating High Temp Vout (min) (V) 1.215 Vout (max) (V) 80 Iq (typ) (A) 0.0046 Duty cycle (max) (%) 98
Vin (min) (V) 6 Vin (max) (V) 80 Iout (max) (A) 20 Operating temperature range (°C) -55 to 175 Control mode Voltage mode Rating High Temp Vout (min) (V) 1.215 Vout (max) (V) 80 Iq (typ) (A) 0.0046 Duty cycle (max) (%) 98
CDIP_SB (JD) 20 259.065 mm² 25.65 x 10.1
  • Emulated Peak Current Mode
  • Wide Operating Range Up to 80 V
  • Low IQ Shutdown (< 10 µA)
  • Drives Standard or Logic Level MOSFETs
  • Robust 3.5-A Peak Gate Drive
  • Free-Run or Synchronous Operation to 1 MHz
  • Optional Diode Emulation Mode
  • Programmable Output from 1.215 V to 80 V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit
  • Programmable Soft-Start
  • Programmable Line Under-Voltage Lockout
  • Automatic Switch to External Bias Supply
  • Emulated Peak Current Mode
  • Wide Operating Range Up to 80 V
  • Low IQ Shutdown (< 10 µA)
  • Drives Standard or Logic Level MOSFETs
  • Robust 3.5-A Peak Gate Drive
  • Free-Run or Synchronous Operation to 1 MHz
  • Optional Diode Emulation Mode
  • Programmable Output from 1.215 V to 80 V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit
  • Programmable Soft-Start
  • Programmable Line Under-Voltage Lockout
  • Automatic Switch to External Bias Supply

The LM5116 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle by cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The operating frequency is programmable from 50 kHz to 1 MHz. The LM5116 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A low quiescent current shutdown disables the controller and consumes less than 10 µA of total input current. Additional features include a high voltage bias regulator, automatic switch-over to external bias for improved efficiency, thermal shutdown, frequency synchronization, cycle by cycle current limit and adjustable line under-voltage lockout.

The LM5116 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle by cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The operating frequency is programmable from 50 kHz to 1 MHz. The LM5116 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A low quiescent current shutdown disables the controller and consumes less than 10 µA of total input current. Additional features include a high voltage bias regulator, automatic switch-over to external bias for improved efficiency, thermal shutdown, frequency synchronization, cycle by cycle current limit and adjustable line under-voltage lockout.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM5116-HT Wide Range Synchronous Buck Controller datasheet (Rev. B) 31 Jan 2014
White paper Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) 10 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5116 PSpice Average Model

SNVM346.ZIP (53 KB) - PSpice Model
Simulation model

LM5116 PSpice Transient Model (Rev. C)

SNVM345C.ZIP (101 KB) - PSpice Model
Simulation model

LM5116 TINA-TI Transient Reference Design (Rev. B)

SNVM051B.TSC (159 KB) - TINA-TI Reference Design
Simulation model

LM5116 TINA-TI Transient Spice Model (Rev. B)

SNVM052B.ZIP (15 KB) - TINA-TI Spice Model
Simulation model

LM5116 Unencrypted PSpice Average Model

SNVM959.ZIP (2 KB) - PSpice Model
Simulation model

LM5116 Unencrypted PSpice Transient Model (Rev. A)

SNVM958A.ZIP (6 KB) - PSpice Model
Package Pins Download
CDIP_SB (JD) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos