Home Power management DC/DC switching regulators Step-down (buck) regulators Buck controllers (external switch)

LM5141

ACTIVE

Low Iq, Wide Input Range Synchronous Buck Controller

Product details

Vin (min) (V) 3.8 Vin (max) (V) 65 Vout (min) (V) 1.5 Vout (max) (V) 15 Iout (max) (A) 30 Iq (typ) (mA) 0.035 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 2600 EMI features Spread Spectrum Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO Fixed Operating temperature range (°C) -40 to 125 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode current mode Type Controller
Vin (min) (V) 3.8 Vin (max) (V) 65 Vout (min) (V) 1.5 Vout (max) (V) 15 Iout (max) (A) 30 Iq (typ) (mA) 0.035 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 2600 EMI features Spread Spectrum Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO Fixed Operating temperature range (°C) -40 to 125 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode current mode Type Controller
VQFN (RGE) 24 16 mm² 4 x 4
  • –40ºC to +125ºC Ambient Operating Temperature Range
  • An AEC-Q100 Qualified Device is Available
  • VIN 3.8 V to 65 V (70 V Absolute Maximum)
  • Output: Fixed 3.3 V, 5 V, or Adjustable From
    1.5 V - 15 V with ±0.8% Accuracy
  • Fixed 2.2 MHz or 440 kHz Switching Frequency with ±5% Accuracy
  • High-Side and Low-Side Gate Drive With Slew Rate Control
  • Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
  • Optional Synchronization to an External Clock
  • Optional Spread Spectrum
  • Shutdown Mode IQ: 10 µA Typical
  • Low Standby Mode IQ: 35 µA Typical
  • 75 mV Current Limit Threshold with ±0.9% Accuracy
  • External Resistor or DCR Current Sensing
  • Output Enable Logic Input
  • Hiccup Mode for Sustained Overload
  • Power Good Indication Output
  • Selectable Diode Emulation or Forced Pulse Width Modulation
  • QFN-24 Package with Wettable Flanks
  • Create a Custom Design Using the LM5141 With the WEBENCH® Power Designer
  • –40ºC to +125ºC Ambient Operating Temperature Range
  • An AEC-Q100 Qualified Device is Available
  • VIN 3.8 V to 65 V (70 V Absolute Maximum)
  • Output: Fixed 3.3 V, 5 V, or Adjustable From
    1.5 V - 15 V with ±0.8% Accuracy
  • Fixed 2.2 MHz or 440 kHz Switching Frequency with ±5% Accuracy
  • High-Side and Low-Side Gate Drive With Slew Rate Control
  • Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
  • Optional Synchronization to an External Clock
  • Optional Spread Spectrum
  • Shutdown Mode IQ: 10 µA Typical
  • Low Standby Mode IQ: 35 µA Typical
  • 75 mV Current Limit Threshold with ±0.9% Accuracy
  • External Resistor or DCR Current Sensing
  • Output Enable Logic Input
  • Hiccup Mode for Sustained Overload
  • Power Good Indication Output
  • Selectable Diode Emulation or Forced Pulse Width Modulation
  • QFN-24 Package with Wettable Flanks
  • Create a Custom Design Using the LM5141 With the WEBENCH® Power Designer

The LM5141 is a synchronous buck controller, intended for high voltage wide VIN step-down converter applications. The control method is peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease of loop compensation. The LM5141 features slew rate control to simplify the compliance with EMI requirements.

The LM5141 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate Drivers with Slew Rate Control that can be adjusted to reduce EMI.

In light or no-load conditions, the LM5141 operates in skip cycle mode for improved low power efficiency. The LM5141 has a high voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overload, and power good output.

The LM5141 is a synchronous buck controller, intended for high voltage wide VIN step-down converter applications. The control method is peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease of loop compensation. The LM5141 features slew rate control to simplify the compliance with EMI requirements.

The LM5141 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate Drivers with Slew Rate Control that can be adjusted to reduce EMI.

In light or no-load conditions, the LM5141 operates in skip cycle mode for improved low power efficiency. The LM5141 has a high voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overload, and power good output.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5141QRGEVM — LM5141QRG Synchronous Buck Converter Evaluation Module

The LM5141QRGEVM evaluation board provides a fully functional buck power supply, employing peak current mode control. The evaluation board provides a 5.0V @ 5A. The nonomal input voltage range is 8V-18V.
User guide: PDF
Not available on TI.com
Simulation model

LM5141-Q1 and LM25141-Q1 PSpice Transient Model (Rev. A)

SNVMAU4A.ZIP (123 KB) - PSpice Model
Calculation tool

LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool

Welcome to the LM5141-Q1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5141-Q1 65-V synchronous buck DC/DC controller with low IQ. As such, the user can expeditiously arrive at an optimized design (...)
Supported products & hardware

Supported products & hardware

Products
Buck controllers (external switch)
LM5141 Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module
Software
Calculation tool
LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDEP-01022 — Gateway automotive reference design

Automotive trends are rapidly evolving, and as a result, new domain- and zonal-based gateway architectures are being used to efficiently handle the ever-increasing amount of data coming into and moving throughout the vehicle, and getting sent to the cloud. A properly functioning domain (or zonal) (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos