LM6154

ACTIVE

Quad 75 MHz GBW rail-to-rail I/O operational amplifier

Product details

Architecture Voltage FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 GBW (typ) (MHz) 75 BW at Acl (MHz) 75 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 30 Vn at flatband (typ) (nV√Hz) 9 Vn at 1 kHz (typ) (nV√Hz) 9 Iq per channel (typ) (mA) 1.4 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In, Out Features C-Load Drive Rating Catalog Operating temperature range (°C) 0 to 70 CMRR (typ) (dB) 94 Input bias current (max) (pA) 980000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 6.2
Architecture Voltage FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 GBW (typ) (MHz) 75 BW at Acl (MHz) 75 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 30 Vn at flatband (typ) (nV√Hz) 9 Vn at 1 kHz (typ) (nV√Hz) 9 Iq per channel (typ) (mA) 1.4 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In, Out Features C-Load Drive Rating Catalog Operating temperature range (°C) 0 to 70 CMRR (typ) (dB) 94 Input bias current (max) (pA) 980000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 6.2
SOIC (D) 14 51.9 mm² 8.65 x 6
  • At VS = 5V, typical unless noted.
  • Greater than Rail-to-rail Input CMVR
    −0.2 5V to 5.25 V
  • Rail-to-rail Output Swing 0.01 V to 4.99 V
  • Wide Gain-bandwidth 75 MHz @ 100 kHz
  • Slew Rate
    • Small Signal 5 V/µs
    • Large Signal 45 V/µs
  • Low Supply Current 1.4 mA/amplifier
  • Wide Supply Range 2.7 V to 24 V
  • Fast Settling Time of 1.1 µs for 2 V Step
    (to 0.01%)
  • PSRR 91 dB
  • CMRR 84 dB
  • At VS = 5V, typical unless noted.
  • Greater than Rail-to-rail Input CMVR
    −0.2 5V to 5.25 V
  • Rail-to-rail Output Swing 0.01 V to 4.99 V
  • Wide Gain-bandwidth 75 MHz @ 100 kHz
  • Slew Rate
    • Small Signal 5 V/µs
    • Large Signal 45 V/µs
  • Low Supply Current 1.4 mA/amplifier
  • Wide Supply Range 2.7 V to 24 V
  • Fast Settling Time of 1.1 µs for 2 V Step
    (to 0.01%)
  • PSRR 91 dB
  • CMRR 84 dB

Using patented circuit topologies, the LM6152/LM6154 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 1.4 mA/amplifier supply current, the 75 MHz gain bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life. The slew rate of the devices increases with increasing input differential voltage, thus allowing the device to handle capacitive loads while maintaining large signal amplitude.

The LM6152/LM6154 can be driven by voltages that exceed both power supply rails, thus eliminating concerns about exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

Operating on supplies from 2.7 V to over 24 V, the LM6152/LM6154 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.

Using patented circuit topologies, the LM6152/LM6154 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 1.4 mA/amplifier supply current, the 75 MHz gain bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life. The slew rate of the devices increases with increasing input differential voltage, thus allowing the device to handle capacitive loads while maintaining large signal amplitude.

The LM6152/LM6154 can be driven by voltages that exceed both power supply rails, thus eliminating concerns about exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

Operating on supplies from 2.7 V to over 24 V, the LM6152/LM6154 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW OPA4863 ACTIVE Quad, low-power, 110-MHz RRIO voltage-feedback amplifier Lower supply (12.6 V), lower noise (5.9 nV√Hz), lower Iq (0.7 mA), higher precision (1 µV/°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM6152/LM6154 Dual and Quad 75 MHz GBW Rail-to-Rail I/O Operational Amplifiers datasheet (Rev. E) PDF | HTML 05 Sep 2014
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM6152 PSPICE Model

SNOM226.ZIP (4 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos