LM6171 (ACTIVE)

High Speed Low Power Low Distortion Voltage Feedback Amplifier

High Speed Low Power Low Distortion Voltage Feedback Amplifier - LM6171
 

Description

The LM6171 is a high speed unity-gain stable voltage feedback amplifier. It offers a high slew rate of 3600V/μs and a unity-gain bandwidth of 100 MHz while consuming only 2.5 mA of supply current. The LM6171 has very impressive AC and DC performance which is a great benefit for high speed signal processing and video applications.

The ±15V power supplies allow for large signal swings and give greater dynamic range and signal-to-noise ratio. The LM6171 has high output current drive, low SFDR and THD, ideal for ADC/DAC systems. The LM6171 is specified for ±5V operation for portable applications.

The LM6171 is built on TI's advanced VIP III (Vertically Integrated PNP) complementary bipolar process.

Features

  • (Typical Unless Otherwise Noted)
  • Easy-To-Use Voltage Feedback Topology
  • Very High Slew Rate: 3600V/μs
  • Wide Unity-Gain-Bandwidth Product: 100 MHz
  • −3dB Frequency @ AV = +2: 62 MHz
  • Low Supply Current: 2.5 mA
  • High CMRR: 110 dB
  • High Open Loop Gain: 90 dB
  • Specified for ±15V and ±5V Operation

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in High-Speed Op Amps (GBW>=50MHz)

 
Architecture
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at Flatband (Typ) (nV/rtHz)
Vn at 1kHz (Typ) (nV/rtHz)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Rail-to-Rail
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
CMRR (Typ) (dB)
Input Bias Current (Max) (pA)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Output Current (Typ) (mA)
2nd Harmonic (dBc)
3rd Harmonic (dBc)
@ MHz
LM6171 LM6172 LM7171 LMH6654
Bipolar
Voltage FB   
Bipolar
Voltage FB   
Bipolar
Voltage FB   
Bipolar
Voltage FB   
1    2    1    1   
5.5    5.5    5.5    4.5   
34    36    36    12   
160    160    220    250   
1    1    2    1   
3600    3000    4100    200   
12    12    14    4.5   
12    12    14    4.5   
2.5    2.3    6.5    4.5   
3    1.5    1    3   
No    No    No    In to V-   
N/A    N/A    Decompensated    N/A   
Catalog    Catalog    Catalog    Catalog   
-40 to 85    -40 to 85    -40 to 85    -40 to 85   
PDIP
SOIC   
PDIP
SOIC   
PDIP
SOIC   
SOIC
SOT-23   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
110    110    105    90   
3000000    1500000    10000000    10000000   
6    6    35    6   
160    160    440    250   
135    85    100    186   
50    50    75    80   
50    50    55    85   
5    5    5    1   

Featured tools and software

WEBENCH® Designer LM6171

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 5.5 to 34.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C