Datasheet
- LM71/LM71Q SPI/MICROWIRE 13-Bit Plus Sign Temperature Sensor (Rev. D)
(PDF , 1105 KB) 25 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM71CIMF | ACTIVE | 0.71 | 1ku | SOT-23 (DBV) | 5 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | LM71CIMF/NOPB | ACTIVE | 0.71 | 1ku | SOT-23 (DBV) | 5 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM71CIMFX | ACTIVE | -40 to 150 | 0.71 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM71CIMFX/NOPB | ACTIVE | -40 to 150 | 0.71 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM71CISD | ACTIVE | -40 to 150 | 0.71 | 1ku | WSON (NGG) | 6 | View | 1000 | SMALL T&R | 4 | For lead times contact TI Authorized Distributor or local TI sales office | | LM71CISD/NOPB | ACTIVE | -40 to 150 | 0.71 | 1ku | WSON (NGG) | 6 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM71CISDX | ACTIVE | -40 to 150 | 0.71 | 1ku | WSON (NGG) | 6 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM71CISDX/NOPB | ACTIVE | -40 to 150 | 0.71 | 1ku | WSON (NGG) | 6 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM73 | 2.7V, SOT-23, 11- to 14- Bit Digital Temperature Sensor with 2-Wire Interface | Local Temperature Sensors - Digital Output | - - - |
| LM71-Q1 | SPI/MICROWIRE 13-Bit Plus Sign Temperature Sensor | Local Temperature Sensors - Digital Output | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1105 | 25 Mar 2013 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 49 | 19 Oct 2012 | 244 | ||
| 50 | 19 Oct 2012 | 257 | ||
| 50 | 19 Oct 2012 | 246 | ||
| 51 | 19 Oct 2012 | 234 | ||
| 51 | 19 Oct 2012 | 241 |
Tools & Software
Software (2)
| Name | Part# | Type |
|---|---|---|
| Eval Board Software For Hardware Monitors And Digital Temperature Sensors | SENSOREVAL | Software |
| Eval Board Software for Hardware Monitors and Digital Temp Sensors | DIGITALTEMPSENSORSEVM-SW | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 