LM71-Q1
(ACTIVE) SPI/MICROWIRE 13-Bit Plus Sign Temperature Sensor

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LM71QCIMF/NOPB ACTIVE -40 to 150 0.86 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM71QCIMFX/NOPB ACTIVE -40 to 150 0.86 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM73   2.7V, SOT-23, 11- to 14- Bit Digital Temperature Sensor with 2-Wire Interface   Local Temperature Sensors - Digital Output    - - -  
LM71   SPI/MICROWIRE 13-Bit Plus Sign Temperature Sensor   Local Temperature Sensors - Digital Output   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1105 25 Mar 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 619 05 Jan 2009 647

Tools & Software

Software (2)


Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here