LM73
(ACTIVE) 2.7V, SOT-23, 11- to 14- Bit Digital Temperature Sensor with 2-Wire Interface

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LM73CIMK-0/NOPB ACTIVE -40 to 150 0.75 | 1ku SOT (DDC) | 6 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM73CIMK-1/NOPB ACTIVE -40 to 150 0.75 | 1ku SOT (DDC) | 6 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM73CIMKX-0/NOPB ACTIVE -40 to 150 0.75 | 1ku SOT (DDC) | 6 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM73CIMKX-1/NOPB ACTIVE -40 to 150 0.75 | 1ku SOT (DDC) | 6 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1080 13 May 2009

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 33 03 May 2011 1,423

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 908 08 Jan 2013 10,167

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
LM73EVAL Evaluation Board LM73EVAL Evaluation Modules & Boards

Software (2)


Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here