Datasheet
- LM7301 Low Pwr, 4MHz GBW, Rail-to-Rail I/O Op Amp in TinyPak Package (Rev. H)
(PDF , 1290 KB) 13 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM7301IM | ACTIVE | -40 to 85 | 0.80 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | LM7301IM/NOPB | ACTIVE | -40 to 85 | 0.80 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | LM7301IM5 | ACTIVE | -40 to 85 | 0.80 | 1ku | SOT-23 (DBV) | 5 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | LM7301IM5/NOPB | ACTIVE | -40 to 85 | 0.80 | 1ku | SOT-23 (DBV) | 5 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM7301IM5X | ACTIVE | -40 to 85 | 0.80 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM7301IM5X/NOPB | ACTIVE | -40 to 85 | 0.80 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM7301IMX | ACTIVE | -40 to 85 | 0.80 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM7301IMX/NOPB | ACTIVE | -40 to 85 | 0.80 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM7321 | Single Ch, RRIO, High Output Current & Unlimited Cap Load +/-15V Op Amp | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Higher Bandwidth, Slew Rate, Higher Output Current, +125 C |
| LM7321-Q1 | Single Ch, RRIO, High Output Current & Unlimited Cap Load +/-15V Op Amp | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Higher Bandwidth, Slew Rate, Higher Output Current, +125 C |
| LM7341 | Rail-to-Rail Input/Output, 15V, 4.6 MHz GBW, Operational Amplifier in SOT-23 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Lower Voltage Offset, Wider Temperature Range To +125 C |
| LMP7731 | 2.9 nV/sqrt(Hz) Low Noise, Precision , RRIO Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Precision +5 V Supply SOT23-5 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1290 | 13 Mar 2013 |
Tools & Software
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM7301 PSPICE Model | PSpice Model | ZIP | 2 KB | 16 Jan 2012 | 329 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package | LMH730216 | Evaluation Modules & Boards |
| Evaluation Board for High-Speed Single Op Amp in the 8-Pin SOIC Package | LMH730227 | Evaluation Modules & Boards |
| SOT-23 Amplifier Universal Evaluation PCB (unpopulated) | 551012875-001 | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 