Datasheet
- LM7332 Dual Rail-to-Rail I/O 30V, Wide Volt Range, High Out Op Amp (Rev. A)
(PDF , 1085 KB) 26 Mar 2013 - View All Technical Documents
Device Uses
- MOSFET and Power Transistor Driver
- Replaces Discrete Transistors in High Current Output Circuits
- Instrumentation 4-20 mA Current Loops
- Analog Data Transmission
- Multiple Voltage Power Supplies and Battery Chargers
- High and Low Side Current Sensing
- Bridge and Sensor Driving
- Digital to Analog Converter Output
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LM7332MA/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | SOIC (D) | 8 | View | 95 | >5K | 1k quantity lead time: In stock | Not Available | | LM7332MAX/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | SOIC (D) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | Not Available | | LM7332MM/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | VSSOP (DGK) | 8 | View | 1000 | >5K | 1k quantity lead time: In stock | | LM7332MME/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | VSSOP (DGK) | 8 | View | 250 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM7332MMX/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | VSSOP (DGK) | 8 | View | 3500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM7321 | Single Ch, RRIO, High Output Current & Unlimited Cap Load +/-15V Op Amp | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Lower Output Single, Smaller Package |
| LM7321-Q1 | Single Ch, RRIO, High Output Current & Unlimited Cap Load +/-15V Op Amp | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Lower Output Single, Smaller Package |
| LM7322 | Dual Ch, Rail-to-Rail I/O, High Output Current & Unlimited Cap Load +/-15V Op Amp | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Lower Ouptut Dual |
| LM7322-Q1 | Dual Ch, Rail-to-Rail I/O, High Output Current & Unlimited Cap Load +/-15V Op Amp | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Lower Ouptut Dual |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1085 | 26 Mar 2013 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM7332 PSPICE Model | PSpice Model | ZIP | 2 KB | 16 Jan 2012 | 305 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 