1.5A 5V Fixed Output Linear Regulator / LDO - LM7805

LM7805 (ACTIVE)

1.5A 5V Fixed Output Linear Regulator / LDO

 

Description

The LM340 and LM7805 Family monolithic 3-terminal positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.5-A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

LM7805 is also available in a higher accuracy and better performance version (LM340A). Refer to LM340A specifications in the LM340A Electrical Characterisitcs table.

Features

  • Output Current up to 1.5 A
  • Available in Fixed 5-V, 12-V, and 15-V Options
  • Output Voltage Tolerances of ±2% at TJ = 25°C (LM340A)
  • Line Regulation of 0.01% / V of at 1-A Load (LM340A)
  • Load Regulation of 0.3% / A (LM340A)
  • Internal Thermal Overload, Short-Circuit and SOA Protection
  • Available in Space-Saving SOT-223 Package
  • Output Capacitance Not Required for Stability

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Rating
Operating Temperature Range (C)
Pin/Package
LM7805 LM109 LM140K LM350-N LM7812 LM7815
1.5    1    1    3    1.5    1.5   
Fixed Output    Fixed Output    Fixed Output    Adjustable Output    Fixed Output    Fixed Output   
7.5    7.1    17.6    4.2    7.5    17.7   
35    35    35    35    35    35   
5    5    5
12
15   
  12    15   
5    5    5    1.25    12    15   
5    5    15    32    12    15   
8    5.2    7      8    8   
2000    3000    2500    2300    2000    2000   
4          4    4   
  40           
50          54    45   
Cap Free
Ceramic   
Ceramic
Non-Ceramic   
N/A    Non-Ceramic    Cap Free
Ceramic   
Cap Free
Ceramic   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
0 to 125    -55 to 150    -55 to 125    0 to 125    0 to 125    0 to 125   
3DDPAK/TO-263
3TO-220
4SOT-223   
2TO-3
3TO   
2TO-3    2TO-3
3TO-220   
3DDPAK/TO-263
3TO-220   
3TO-220