1.5A -12V Output Negative Voltage Regulator / LDO - LM7912

LM7912 (ACTIVE)

1.5A -12V Output Negative Voltage Regulator / LDO

 

Description

The LM79XX series of 3-terminal regulators is available with fixed output voltages of −5V, −12V, and −15V. These devices need only one external component—a compensation capacitor at the output. The LM79XX series is packaged in the TO-220 power package and is capable of supplying 1.5A of output current.

These regulators employ internal current limiting safe area protection and thermal shutdown for protection against virtually all overload conditions.

Low ground pin current of the LM79XX series allows output voltage to be easily boosted above the preset value with a resistor divider. The low quiescent current drain of these devices with a specified maximum change with line and load ensures good regulation in the voltage boosted mode.

For applications requiring other voltages, see LM137 datasheet.

Features

  • Thermal, Short Circuit and Safe Area Protection
  • High Ripple Rejection
  • 1.5A Output Current
  • 4% Tolerance on Preset Output Voltage

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Vdo (Typ) (mV)
Output Capacitor Type
Rating
Pin/Package
Operating Temperature Range (C)
LM7912 LM7905 LM7915
1.5    1.5    1.5   
Fixed Output
Negative Output   
Fixed Output
Negative Output   
Fixed Output
Negative Output   
-35    -25    -35   
-14.5    -7    -17.5   
-12    -5    -15   
-12    -5    -15   
-12    -5    -15   
1100    1100    1100   
Non-Ceramic    Non-Ceramic    Non-Ceramic   
Catalog    Catalog    Catalog   
3TO-220    3TO-220    3TO-220   
0 to 125    0 to 125    0 to 125