LM94
(ACTIVE) Hardware Monitor with PI Loop Fan Control for Server Management

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Servers
  • Workstations
  • Multi-processor based equipment


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LM94CIMT ACTIVE 0 to 100 5.89 | 1ku TSSOP (DGG) | 56 View 34 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM94CIMT/NOPB ACTIVE 0 to 100 5.89 | 1ku TSSOP (DGG) | 56 View 34 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM94CIMTX ACTIVE 0 to 100 5.89 | 1ku TSSOP (DGG) | 56 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM94CIMTX/NOPB ACTIVE 0 to 100 5.89 | 1ku TSSOP (DGG) | 56 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 170 23 May 2006 653

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here