Datasheet
- LM94022/22Q 1.5V, SC70, Multi-Gain Analog Temp Sensor w/Class-AB Output (Rev. D)
(PDF , 1087 KB) 19 Feb 2013 - View All Technical Documents
Device Uses
- Cell phones
- Wireless Transceivers
- Battery Management
- Automotive
- Disk Drives
- Games
- Appliances
All trademarks are the property of their respective owners.
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM94022BIMG | ACTIVE | -50 to 150 | 0.37 | 1ku | SC70 (DCK) | 5 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | LM94022BIMG/NOPB | ACTIVE | -50 to 150 | 0.37 | 1ku | SC70 (DCK) | 5 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM94022BIMGX | ACTIVE | -50 to 150 | 0.37 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM94022BIMGX/NOPB | ACTIVE | -50 to 150 | 0.37 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM94023 | 1.5V, micro SMD, Dual-Gain Analog Temperature Sensor with Class AB Output | Local Temperature Sensors - Analog Output | Smaller MicroSMD Package (0.8mm X 0.8mm) |
| LM94022-Q1 | 1.5V, SC70, Multi-Gain Analog Temperature Sensor with Class-AB Output | Local Temperature Sensors - Analog Output | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1087 | 19 Feb 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 72 | 07 May 2013 | 1,178 | |||
| 519 | 02 Aug 2007 | 1,577 |
White Papers (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 528 | 09 Jan 2013 | 2,735 | ||
| 346 | 11 May 2005 | 1,067 |
Tools & Software
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| LM94021 LM94022 LM94023 Design Aid | LM9403X-DESIGNAID-CALC | Calculation Tools |
| LM94021 and LM94022 Voltage-to-Temperature Transfer Function Table | LM94021-2QUICK-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Solutions for PLC (Programmable Logic Controller) I/O Modules | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
See More Training & Events

Cart 