LM95231
(ACTIVE) Precision Dual Remote Diode Temperature Sensor with SMBus Interface and TruTherm™ Technology

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Processor/Computer System Thermal Management
    • e.g. Laptop, Desktop, Workstations, Server)
  • Electronic Test Equipment
  • Office Electronics


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LM95231BIMM ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231BIMM-1 ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM95231BIMM-1/NOPB ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM95231BIMM-2 ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor LM95231BIMM-2/NOPB ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231BIMM/NOPB ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231BIMMX ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231BIMMX-1 ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231BIMMX-1/NOPB ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 3500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231BIMMX-2 ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231BIMMX-2/NOPB ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 3500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231BIMMX/NOPB ACTIVE 0 to 85 1.00 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM95231CIMM ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R 60 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231CIMM-1 ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM95231CIMM-1/NOPB ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM95231CIMM-2 ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM95231CIMM-2/NOPB ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LM95231CIMM/NOPB ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM95231CIMMX ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231CIMMX-1 ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231CIMMX-1/NOPB ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 3500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231CIMMX-2 ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231CIMMX-2/NOPB ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 3500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95231CIMMX/NOPB ACTIVE 0 to 85 0.95 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 170 23 May 2006 653

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
LM95231EVAL Evaluation Board LM95231EVAL Evaluation Modules & Boards

Software (2)


Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here