LM95235
(ACTIVE) Precision Remote Diode Temperature Sensor with SMBus Interface and TruTherm™ Technology

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Processor/Computer System Thermal Management (For Example, Laptops, Desktops, Workstations, Servers)
  • Electronic Test Equipment and Office Electronics


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LM95235CIMM ACTIVE 0 to 90 0.74 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM95235CIMM/NOPB ACTIVE 0 to 90 0.74 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM95235CIMMX ACTIVE 0 to 90 0.74 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM95235CIMMX/NOPB ACTIVE 0 to 90 0.74 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM95235DIMM ACTIVE -40 to 90 1.16 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM95235DIMM/NOPB ACTIVE -40 to 90 1.16 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM95235DIMMX ACTIVE -40 to 90 1.16 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95235DIMMX/NOPB ACTIVE -40 to 90 1.16 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95235EIMM ACTIVE -40 to 90 1.07 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM95235EIMM/NOPB ACTIVE -40 to 90 1.07 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM95235EIMMX ACTIVE -40 to 90 1.07 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM95235EIMMX/NOPB ACTIVE -40 to 90 1.07 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM95233   Dual Remote Diode and Local Temperature Sensor with SMBus Interface and TruTherm™ Technology   Temperature Sensors and Control ICs - Remote Temperature Sensors    Dual Remote Diode Sensor With TruTherm(TM) BJT/Transistor Beta Compensation Technology  
LM95234   Quad Remote Diode and Local Temperature Sensor with SMBus Interface and TruTherm™ Technology   Temperature Sensors and Control ICs - Remote Temperature Sensors    Quad Remote Diode Sensor With TruTherm(TM) BJT/Transistor Beta Compensation Technology  
LM95245   Precision Remote Diode Digital Temperature Sensor with TruTherm BJT Beta Compensation (45nm)   Temperature Sensors and Control ICs - Remote Temperature Sensors    Single Remote Diode Sensor With 45nm TruTherm(TM) BJT/Transistor Beta Compensation Technology  
LM95235-Q1   Precision Remote Diode Temperature Sensor with SMBus Interface and TruTherm™ Technology   Temperature Sensors and Control ICs - Remote Temperature Sensors   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 170 23 May 2006 653

User Guides (1)

Title Type Size (KB) Date Views
PDF 689 24 Aug 2012 945

Tools & Software

Design Kits & Evaluation Modules (1)

Software (2)


Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here