Datasheet
- LM96550 Ultrasound Transmit Pulser (Rev. F)
(PDF , 405 KB) 02 May 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LM96550SQX/NOPB | ACTIVE | 20.20 | 1ku | WQFN (NKF) | 80 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM96511 | Ultrasound Receive Analog Front End (AFE) | ANALOG FRONT END - ULTRASOUND | Ultrasound Analog Front End (AFE) |
| LM96530 | Ultrasound Transmit/Receive Switch | ANALOG FRONT END - ULTRASOUND | High Voltage Transmit/Receive Switch |
| LM96570 | Ultrasound Configurable Transmit Beamformer | ANALOG FRONT END - ULTRASOUND | Digitally Config. Transmit Beamformer |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 405 | 02 May 2013 |
External Articles (1)
| Title | Date |
|---|---|
| Full Signal Path Solution for Portable Ultrasound Systems | 24 Jan 2012 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for the Ultrasound Transmit Solution | TX-SDK-V2 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 