LMC555
(ACTIVE) CMOS Timer

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
CMOS Timer - LMC555

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LMC555CM ACTIVE -40 to 85 0.37 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
LMC555CM/NOPB ACTIVE -40 to 85 0.37 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
Not Available
LMC555CMM ACTIVE -40 to 85 0.43 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LMC555CMM/NOPB ACTIVE -40 to 85 0.43 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
LMC555CMMX ACTIVE -40 to 85 0.43 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LMC555CMMX/NOPB ACTIVE -40 to 85 0.43 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LMC555CMX ACTIVE -40 to 85 0.37 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LMC555CMX/NOPB ACTIVE -40 to 85 0.37 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LMC555CN ACTIVE -40 to 85 0.46 | 1ku PDIP (P) | 8 View 40 | TUBE >5K 1k quantity lead time: In stock
LMC555CN/NOPB ACTIVE -40 to 85 0.46 | 1ku PDIP (P) | 8 View 40 | TUBE >5K 1k quantity lead time: In stock
LMC555CTP/NOPB ACTIVE -40 to 85 0.43 | 1ku DSBGA (YPB) | 8 View 250 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LMC555CTPX/NOPB ACTIVE -40 to 85 0.43 | 1ku DSBGA (YPB) | 8 View 3000 | LARGE T&R 250 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMC555IM/NOPB ACTIVE -40 to 85 0.52 | 1ku SOIC (D) | 8 View 95 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor LMC555IMX/NOPB ACTIVE -40 to 85 0.52 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1133 26 Mar 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 562 14 May 2004 1,831

More Literature (1)

Title Type Size (KB) Date Views
PDF 145 28 Sep 2012 251

External Articles (1)

Reference Designs (2)

Description Part # Company
Multiple Output Power Solution for Kintex 7 Application PMP7804.1 Texas Instruments
Xilinx 7 Series Power Module Reference design PMP7804 Texas Instruments

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  


See More Training & Events
Click Here