World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz (Military Version) - LMC555-MD8

LMC555-MD8 (NRND)

World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz (Military Version)

 

Description

The LMC555 device is a CMOS version of the industry standard 555 series general-purpose timers. In addition to the standard package (SOIC, VSSSOP, and PDIP) the LMC555 is also available in a chip-sized package (8-bump DSBGA) using TI’s DSBGA package technology. The LMC555 offers the same capability of generating accurate time delays and frequencies as the LM555 but with much lower power dissipation and supply current spikes. When operated as a one-shot, the time delay is precisely controlled by a single external resistor and capacitor. In the astable mode the oscillation frequency and duty cycle are accurately set by two external resistors and one capacitor. The use of TI’s LMCMOS process extends both the frequency range and the low supply capability.

Features

  • Industry’s Fastest Astable Frequency of 3 MHz
  • Available in Industry’s Smallest 8-Bump DSBGA Package (1.43mm × 1.41mm)
  • Less Than 1 mW Typical Power Dissipation at 5 V Supply
  • 1.5 V Supply Operating Voltage Ensured
  • Output Fully Compatible With TTL and CMOS Logic at 5 V Supply
  • Tested to −10 mA, 50 mA Output Current Levels
  • Reduced Supply Current Spikes During Output Transitions
  • Extremely Low Reset, Trigger, and Threshold Currents
  • Excellent Temperature Stability
  • Pin-for-Pin Compatible With 555 Series of Timers

All trademarks are the property of their respective owners.

View more