World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz (Military Version) - LMC555-MD8

LMC555-MD8 (NRND)

World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz (Military Version)

 

Design kits & evaluation modules (1)

Name Part# Type
LMG5200 GaN 48V to 1V Point of Load Evaluation Module LMG5200POLEVM-10 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Factory Automation (FA) Isolated Sensor Reference Design

Dual isolated half-bridge converters are implemented using a single DRV8801 motor driver controller. The DRV8801 controller operates from a 24Vdc input and at a fixed 50% duty, generated using the low cost LMC555 timer. Transformer secondaries are rectified and regulated to 5V and 15V outputs using (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
10.8Vin to 13.2Vin; 48Vout @ 7.3A; 4-Phase Synchronous Boost Converter PMP7944 Texas Instruments Reference designs
7.5Vin to 10Vin; 11.5Vout @ 65A; 4-Phase Synchronous Boost Converter PMP7937 Texas Instruments Reference designs
Multiple Output Power Solution for Kintex 7 Application PMP7804 Texas Instruments Reference designs