LMC6462
(ACTIVE) Dual Micropower, Rail-to-Rail Input and Output CMOS Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Battery Operated Circuits
  • Transducer Interface Circuits
  • Portable Communication Devices
  • Medical Applications
  • Battery Monitoring


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LMC6462AIM ACTIVE -40 to 85 1.47 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
LMC6462AIM/NOPB ACTIVE -40 to 85 1.27 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMC6462AIMX ACTIVE -40 to 85 1.47 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LMC6462AIMX/NOPB ACTIVE -40 to 85 1.27 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LMC6462AIN ACTIVE -40 to 85 1.63 | 1ku PDIP (P) | 8 View 40 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LMC6462AIN/NOPB ACTIVE -40 to 85 1.42 | 1ku PDIP (P) | 8 View 40 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMC6462BIM ACTIVE -40 to 85 1.21 | 1ku SOIC (D) | 8 View 95 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LMC6462BIM/NOPB ACTIVE -40 to 85 1.01 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMC6462BIMX ACTIVE -40 to 85 1.21 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LMC6462BIMX/NOPB ACTIVE -40 to 85 1.01 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LMC6462BIN ACTIVE -40 to 85 1.36 | 1ku PDIP (P) | 8 View 40 | TUBE 531 For lead times contact TI Authorized Distributor or local TI sales office
LMC6462BIN/NOPB ACTIVE -40 to 85 1.16 | 1ku PDIP (P) | 8 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM8272   RRIO, High Output Current & Unlimited Cap Load Op Amp in Miniature Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Higher Bandwidth, Higher Slew Rate, Lower Power Consumption, RRIO.  
LMP7702   Precision, CMOS Input, RRIO, Wide Supply Range Amplifiers   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Higher Precision, RRIO,lower Power Consumption, Higher CMRR  
LMV841   CMOS Input, RRIO, Wide Supply Range Operational Amplifiers   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    LMV841 - Single CMOS Input, RRIO, Wide Supply Range Operational Amplifiers  
LMV841-Q1   CMOS Input, RRIO, Wide Supply Range Operational Amplifiers   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    LMV841 - Single CMOS Input, RRIO, Wide Supply Range Operational Amplifiers  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1690 26 Mar 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 165 26 Apr 2013 3,261

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
LMC6462 PSPICE Model PSpice Model ZIP 3 KB 16 Jan 2012 164 views

Design Kits & Evaluation Modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (9)

Name Part# Type
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools
Decibel Calculator DECIBEL-CALC Calculation Tools
Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Tools
Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
Analog Filter Design FILTER-DESIGNER Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here