Datasheet
- LMD18200 3A, 55V H-Bridge (Rev. F)
(PDF , 685 KB) 09 Apr 2013 - View All Technical Documents
Device Uses
- DC and Stepper Motor Drives
- Position and Velocity Servomechanisms
- Factory Automation Robots
- Numerically Controlled Machinery
- Computer Printers and Plotters
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMD18200T | ACTIVE | -40 to 125 | 8.10 | 1ku | TO-220 (NDJ) | 11 | View | 20 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMD18200T/LF14 | ACTIVE | 8.10 | 1ku | TO-220 (NDJ) | 11 | View | 23 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMD18200T/NOPB | ACTIVE | -40 to 125 | 8.10 | 1ku | TO-220 (NDJ) | 11 | View | 20 | TUBE | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMD18201 | 3-Amp, 55 Volt H-Bridge | POWER MANAGEMENT SPECIAL FUNCTIONS - MOTION/MOTOR CONTROL | LMD18200 Without Current Sensing Circuitry |
| LMD18245 | 3A, 55V DMOS Full-Bridge Motor Driver | POWER MANAGEMENT SPECIAL FUNCTIONS - MOTION/MOTOR CONTROL | Has Current Sensing Circuitry And Digital (4 Bit DAC) Control Of Motor Current |
| LM5102 | High Voltage Half-Bridge Gate Driver with Programmable Delay | AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver | Dual High Side / Low Side 100V Mosfet Driver. |
| LM5104 | High Voltage Half-Bridge Gate Driver with Adaptive Delay | AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver | Dual High Side / Low Side 100V Mosfet Driver, Single PWM Input |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 685 | 09 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1071 | 06 May 2013 | 2,771 | |||
| 604 | 26 Apr 2013 | 2,568 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 