Datasheet
- LME49740 Quad High Performance, High Fidelity Audio Operational Amplifier (Rev. B)
(PDF , 548 KB) 04 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LME49740MA/NOPB | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 14 | View | 55 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LME49740MAX/NOPB | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LME49740NA/NOPB | ACTIVE | -40 to 85 | 1.70 | 1ku | PDIP (NFF) | 14 | View | 25 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM4562 | Dual High Performance, High Fidelity Audio Operational Amplifier | AUDIO - AUDIO OP AMPS | Dual High Performance High Fidelity Audio Op Amp |
| LME49710 | High Performance, High Fidelity Audio Operational Amplifier | AUDIO - AUDIO OP AMPS | Single High Performance High Fidelity Audio Op Amp |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 548 | 04 Apr 2013 |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Quad High Performance, High Fidelity Audio Operational Amplifier | LME49740NABD | Evaluation Modules & Boards |
| Quad High Performance, High Fidelity Audio Operational Amplifier (8-pin, SOIC Package) | LME49740MABD | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 