Datasheet
- LME49810 200V Audio Power Amplifier Driver with Baker Clamp (Rev. C)
(PDF , 952 KB) 05 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LME49810TB/NOPB | ACTIVE | -20 to 85 | 2.20 | 1ku | TO-OTHER (NDN) | 15 | View | 24 | TUBE | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 952 | 05 Apr 2013 |
External Articles (1)
| Title | Date |
|---|---|
| Matching and Tuning Audio Amplifier Output Stability and Sound Performance | 11 Apr 2012 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LME49810 PSpice Model | PSpice Model | ZIP | 28 KB | 07 Sep 2012 | 314 views |
| LME49810 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 326 KB | 06 Sep 2012 | 164 views |
| LME49810 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 22 KB | 06 Sep 2012 | 186 views |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 