Dual JFET Input Audio Operational Amplifier - LME49880

LME49880 (LIFEBUY)

Dual JFET Input Audio Operational Amplifier

 

Description

The LME49880 is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity application. The LME49880 is developed in JFET technology and reducing the flicker noise as well as the noise corner frequency significantly. It combines low voltage noise density (7nV/√Hz) with very low THD+N (0.00003%). The LME49880 has a high slew rate of ±17 V/μs and an output current capability of ±22mA. It drives 600Ω loads to within 1.3V of either power supply voltage.

The LME49880 has a wide supply range of ±5V to ±17V. Its outstanding GAIN (120dB), and low input bias current (5pA) give the amplifier excellent operational amplifier DC performance. The LME49880 is unity gain stable and capable of driving complex loads with values as high as 100pF. It is available in an 8-lead narrow body SO PowerPAD.

Features

  • Easily Drives 600Ω Loads
  • Output Short Circuit Protection

Key Specifications

  • Input Bias Current 5 pA (Typ)
  • Power Supply Voltage Range ±5V to ±17 V
  • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz)
    • RL = 2kΩ 0.00003 % (Typ)
    • RL = 600Ω, 0.00003 % (Typ)
  • Slew Rate ±17 V/μs (Typ)
  • Gain Bandwidth Product 25 MHz (Typ)
  • Open Loop Gain (RL = 600Ω) 115 dB (Typ)
  • Input Noise Density 7 nV/√Hz (Typ)
  • Input Offset Voltage 5 mV (Typ)
  • CMRR 110 dB (Typ)

Overture is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

View more

Related end equipment

  • Ultra High Quality Audio Signal Processing
  • Preamplifier
  • Spectrum Analyzers
  • Ultrasound Preamplifier
  • Active Filters