LMF100
(ACTIVE) High Performance Dual Switched Capacitor Filter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LMF100CIWM ACTIVE -40 to 85 2.31 | 1ku SOIC (DW) | 20 View 36 | TUBE 769 For lead times contact TI Authorized Distributor or local TI sales office
LMF100CIWM/NOPB ACTIVE -40 to 85 2.31 | 1ku SOIC (DW) | 20 View 36 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LMF100CIWMX ACTIVE -40 to 85 2.31 | 1ku SOIC (DW) | 20 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LMF100CIWMX/NOPB ACTIVE -40 to 85 2.31 | 1ku SOIC (DW) | 20 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 901 10 May 2004

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 504 21 Apr 2010 13,844

Tools & Software

Development Tools (1)

Name Part# Type
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here