Datasheet
- LMH0034 SMPTE 292M / 259M Adaptive Cable Equalizer (Rev. H)
(PDF , 698 KB) 15 Apr 2013 - View All Technical Documents
Device Uses
- SMPTE 292M, SMPTE 344M, and SMPTE 259M Serial Digital Interfaces
- Serial Digital Data Equalization and Reception
- Data Recovery Equalization
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMH0034MA | ACTIVE | 0 to 85 | 9.95 | 1ku | SOIC (D) | 16 | View | 48 | TUBE | 2 | For lead times contact TI Authorized Distributor or local TI sales office | | LMH0034MA/NOPB | ACTIVE | 0 to 85 | 9.95 | 1ku | SOIC (D) | 16 | View | 48 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH0034MAX | ACTIVE | 0 to 85 | 9.95 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH0034MAX/NOPB | ACTIVE | 0 to 85 | 9.95 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH0002 | SMPTE 292M / 259M Serial Digital Cable Driver | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | HD/SD Serial Digital Cable Driver |
| LMH0030 | SMPTE 292M/259M Digital Video Serializer w/ Video & Ancillary Data FIFOs & Integrated Cable Driver | Video: Broadcast & Professional - SER/DES | HD/SD Digital Video Serializer W/ FIFOs And Integrated Cable Driver |
| LMH0031 | Digital Video Deserializer/Descrambler w/ Video & Ancillary Data FIFOs | Video: Broadcast & Professional - SER/DES | HD/SD Digital Video Deserializer & Descrambler |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 698 | 15 Apr 2013 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 63 | 26 Apr 2013 | 1,320 | |||
| 1354 | 26 Apr 2013 | 1,898 | |||
| 69 | 26 Apr 2013 | 793 | |||
| 89 | 26 Apr 2013 | 844 | |||
| 427 | 12 Nov 2009 | 692 | |||
| 539 | 02 Aug 2007 | 541 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5518 | 05 Apr 2012 | 2,135 | ||
| 1097 | 17 Nov 2006 | 746 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LMH0034 SMPTE 292M / 259M Adaptive Cable Equalizer | SD034EVK | Evaluation Modules & Boards |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 