LMH0050 HD, SD, DVB-ASI SDI Serializer with LVDS Interface | TI.com

LMH0050 (ACTIVE)

HD, SD, DVB-ASI SDI Serializer with LVDS Interface

 

Description

The LMH0340/0040/0070/0050 SDI Serializers are part of TI’s family of FPGA-Attach SER/DES products supporting 5-bit LVDS interfaces with FPGAs. An FPGA Host will format data with supplied IP such that the output of the LMH0340 is compliant with the requirements of DVB-ASI, SMPTE 259M-C, SMPTE 292M and SMPTE 424M standards. See for details on which Standards are supported per device.

The interface between the SER (Serializer) and the FPGA consists of a 5 bit wide LVDS data bus, an LVDS clock and an SMBus interface. The LMH0340/0040/0070 SER devices include an integrated cable driver which is fully compliant with all of the SMPTE specifications listed above. The LMH0050 has a CML output driver that can drive a differential transmission line or interface to a cable driver.

The FPGA-Attach SER/DES family is supported by a suite of IP which allows the design engineer to quickly develop video applications using the SER/DES products. The SER is packaged in a physically small 48-pin WQFN package.

Features

  • LVDS Interface to Host FPGA
  • No External VCO or Clock Ref Required
  • Integrated Variable Output Cable Driver
  • 3.3V SMBus Configuration Interface
  • Integrated TXCLK PLL Cleans Clock Noise
  • Small 48-Pin WQFN Package
  • Industrial Temperature range: -40°C to 85°C

Key Specifications

  • Output Compliant With SMPTE 424M, SMPTE 292M, SMPTE 259M-C and DVB-ASI
  • Typical Power Dissipation: 440 mW
  • 30 ps Typical Output Jitter (HD, 3G)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in SDI SerDes

 
Function
Data rate (Max) (Mbps)
Power consumption (mW)
Supply Voltage (V)
Input type
Output type
Control interface
Features
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
LMH0050
Serializer    
1485    
460    
2.5
3.3    
LVDS    
1 diff    
Pin/SMBus    
CML driver    
-40 to 85    
WQFN | 48    
48WQFN: 49 mm2: 7 x 7 (WQFN | 48)