Datasheet
- LMH6514 600 MHz, Digital Controlled, Variable Gain Amplifier (Rev. A)
(PDF , 1079 KB) 18 Mar 2013 - View All Technical Documents
Device Uses
- Cellular Base Stations
- IF Sampling Receivers
- Instrumentation
- Modems
- Imaging
- Differential Line Receiver
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMH6514SQ/NOPB | ACTIVE | -40 to 85 | 4.28 | 1ku | WQFN (RGH) | 16 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | LMH6514SQE/NOPB | ACTIVE | -40 to 85 | 4.28 | 1ku | WQFN (RGH) | 16 | View | 250 | SMALL T&R | 941 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6514SQX/NOPB | ACTIVE | -40 to 85 | 4.28 | 1ku | WQFN (RGH) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH6515 | 600 MHz, Digital Controlled, Variable Gain Amplifier | PGA/VGA - VARIABLE GAIN AMPLIFIER | Similar DVGA With 1dB Gain Steps And 31dB Gain Adjust Range |
| ADC14155 | 14-Bit, 155 MSPS, 1.1 GHz Bandwidth A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Complimentary ADC With 14-bit Performance |
| CLC5903 | Dual Digital Tuner/AGC | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL DOWNCONVERTERS | Digital Down Converter (Diversity Receiver Chipset) |
| LM97593 | Dual ADC / Digital Tuner / AGC | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL DOWNCONVERTERS | Complimentary Dual 12-bit/ 65Msps ADC + DDC (Diversity Receiver Chipset) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1079 | 18 Mar 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 175 | 26 Apr 2013 | 511 | |||
| 97 | 18 Sep 2007 | 654 | |||
| 545 | 13 Sep 2007 | 669 | |||
| 461 | 30 Mar 2005 | 477 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Kit for the LMH6514 | LMH6514SQEVAL | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 