Datasheet
- Low Pwr, Low Noise, IF& Basebnd, Dual 16-bit ADC Drvr w/Dig Cntrlld Gain (Rev. K)
(PDF , 1472 KB) 13 Mar 2013 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMH6517SQ/NOPB | ACTIVE | -40 to 85 | 5.99 | 1ku | WQFN (RTV) | 32 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | LMH6517SQE/NOPB | ACTIVE | -40 to 85 | 5.99 | 1ku | WQFN (RTV) | 32 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6517SQX/NOPB | ACTIVE | -40 to 85 | 5.99 | 1ku | WQFN (RTV) | 32 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH6521 | High Performance Dual DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | Higher Performance, Easier To Use |
| LMH6522 | High Performance Quad DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | Quad DVGA, Higher Performance |
| ADC16DV160 | Dual Channel, 16-Bit, 160 MSPS Analog-to-Digital Converter with DDR LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | High-performance Dual 16-bit, 160-MSPS ADC |
| ADC16V130 | 16-Bit, 130 MSPS A/D Converter with LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 16-Bit, 130 MSPS A/D Converter To Complete Signal Path |
| LMK04000 | Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Cascaded PLLs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Precision Clock Conditioner With Dual PLL |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1472 | 13 Mar 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3209 | 01 May 2013 | 1,570 | |||
| 97 | 01 May 2013 | 725 | |||
| 175 | 26 Apr 2013 | 600 | |||
| 461 | 30 Mar 2005 | 487 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 8082 | 01 May 2013 | 568 | |||
| 10013 | 26 Apr 2013 | 462 | |||
| 2141 | 27 Jan 2012 | 1,282 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| High-IF Sub-sampling Receiver Subsystem | SP16160CH1RBKIT | Evaluation Modules & Boards |
| LMH6517 Digital Controlled Variable Gain Amplifier Evaluation Board | LMH6517EVAL-R1 | Evaluation Modules & Boards |
Software (1)
|
High-IF Sub-sampling Receiver Subsystem CAD Files (ZIP 3259 KB ) 246 views, 27 Jan 2012 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 