Datasheet
- LMH6518 900 MHz, Digitally Controlled, Variable Gain Amplifier (Rev. B)
(PDF , 1215 KB) 13 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMH6518SQ/NOPB | ACTIVE | -40 to 85 | 5.70 | 1ku | WQFN (RGH) | 16 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | LMH6518SQE/NOPB | ACTIVE | -40 to 85 | 5.70 | 1ku | WQFN (RGH) | 16 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6518SQX/NOPB | ACTIVE | -40 to 85 | 5.70 | 1ku | WQFN (RGH) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC08500 | High Performance, Low Power 8-Bit, 500 MSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 500Msps ADC |
| ADC08D1020 | Low Power, 8-Bit, Dual 1.0 GSPS or Single 2.0 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | Dual 1Gsps ADC |
| ADC08D1520 | Low Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | Dual 1.5Gsps ADC |
| ADC08D500 | High Performance, Low Power, Dual 8-Bit, 500 MSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | Dual 500Msps ADC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1215 | 13 Mar 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 175 | 26 Apr 2013 | 511 | |||
| 75 | 14 Nov 2007 | 1,490 | |||
| 97 | 18 Sep 2007 | 654 | |||
| 461 | 30 Mar 2005 | 477 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1265 | 27 Jan 2012 | 238 | |||
| 3952 | 23 Oct 2008 | 406 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Kit for the LMH6518 | LMH6518SQEVK | Evaluation Modules & Boards |
Software (1)
|
LMH6518 GUI Set Up Files (ZIP 425 KB ) 81 views, 12 Apr 2012 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| LMH6518 Application Information FS Gain ECM Calculator | LMH6518DESIGN-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 