Datasheet
- LMH6521 High Performance Dual DVGA (Rev. D)
(PDF , 1866 KB) 13 Mar 2013 - View All Technical Documents
Related End Equipment
- Military: Radar/Sonar
- Software Defined Radio (SDR)
- TETRA Base Station
- Vector Signal Analyzer
- Wireless Communications Tester
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: TD-SCDMA RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMH6521SQ/NOPB | ACTIVE | -40 to 85 | 5.83 | 1ku | WQFN (RTV) | 32 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMH6521SQE/NOPB | ACTIVE | -40 to 85 | 5.83 | 1ku | WQFN (RTV) | 32 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6521SQX/NOPB | ACTIVE | -40 to 85 | 5.83 | 1ku | WQFN (RTV) | 32 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1866 | 13 Mar 2013 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 114 | 26 Apr 2013 | 593 | |||
| 1155 | 26 Apr 2013 | 573 | |||
| 175 | 26 Apr 2013 | 511 | |||
| 3208 | 10 Apr 2012 | 1,507 | |||
| 97 | 18 Sep 2007 | 654 | |||
| 461 | 30 Mar 2005 | 477 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH6521 ADS2009 Spice Model | Spice Model | ZIP | 46 KB | 28 Jan 2013 | 159 views |
| LMH6521 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 286 KB | 04 Apr 2012 | 131 views |
| LMH6521 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 8 KB | 04 Apr 2012 | 177 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| ArriaV-TI-ADAPTER | ARRIAV-TI-ADAPTER | Evaluation Modules & Boards |
| Evaluation Board for the LMH6521 | LMH6521EVAL | Evaluation Modules & Boards |
| TSW1266EVM | TSW1266EVM | Evaluation Modules & Boards |
| Wideband Dual Receiver Reference Design and Evaluation Platform | TSW1265EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 