Datasheet
- LMH6522 High Performance Quad DVGA (Rev. D)
(PDF , 1216 KB) 18 Mar 2013 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMH6522SQ/NOPB | ACTIVE | -40 to 85 | 9.26 | 1ku | WQFN (NJY) | 54 | View | 2000 | 1K - 5K | 1k quantity lead time: In stock | | LMH6522SQE/NOPB | ACTIVE | -40 to 85 | 9.26 | 1ku | WQFN (NJY) | 54 | View | 250 | 191 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH6523 | High performance Quad DVGA with quick power down mode | PGA/VGA - VARIABLE GAIN AMPLIFIER | Quick Power Down Mode |
| LMH6521 | High Performance Dual DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | Dual DVGA |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1216 | 18 Mar 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 114 | 26 Apr 2013 | 591 | |||
| 175 | 26 Apr 2013 | 514 | |||
| 75 | 14 Nov 2007 | 1,486 | |||
| 461 | 30 Mar 2005 | 476 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LMH6522EVAL Evaluation Module | LMH6522EVAL | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 