Datasheet
- LMH6552 1.5 GHz Fully Differential Amplifier (Rev. H)
(PDF , 1275 KB) 14 Mar 2013 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMH6552MA/NOPB | ACTIVE | -40 to 85 | 3.70 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6552MAX/NOPB | ACTIVE | -40 to 85 | 3.70 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMH6552SD/NOPB | ACTIVE | -40 to 85 | 3.70 | 1ku | WSON (NGS) | 8 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH6552SDX/NOPB | ACTIVE | -40 to 85 | 3.70 | 1ku | WSON (NGS) | 8 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH6550 | Differential, High Speed Op Amp | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Lower BW, Lower Power Version (400 MHz) |
| LMH6551 | Differential, High Speed Op Amp | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Lower BW, Lower Power Version (370 MHz) |
| LMH6553 | 900 MHz Fully Differential Amplifier with Output Limiting Clamp | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | 900MHz Version With Integrated Output Limiting Clamp |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1275 | 14 Mar 2013 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 97 | 01 May 2013 | 754 | |||
| 46 | 26 Apr 2013 | 578 | |||
| 175 | 26 Apr 2013 | 633 | |||
| Multiple Files | 16 Sep 2011 | 1,427 | |||
| 324 | 20 Nov 2007 | 845 | |||
| 545 | 13 Sep 2007 | 677 | |||
| 461 | 30 Mar 2005 | 497 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH6552 PSPICE Model | PSpice Model | ZIP | 1 KB | 16 Jan 2012 | 190 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for the LMH6552 High Speed Differential Amplifier | LMH6552SDEVAL | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 