Datasheet
- LMH6553 900 MHz Fully Differential Amplifier With Output Limiting Clamp (Rev. H)
(PDF , 1939 KB) 18 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMH6553MR/NOPB | ACTIVE | -40 to 125 | 3.14 | 1ku | SO PowerPAD (DDA) | 8 | View | 95 | 650 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMH6553MRE/NOPB | ACTIVE | -40 to 125 | 3.14 | 1ku | SO PowerPAD (DDA) | 8 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6553MRX/NOPB | ACTIVE | -40 to 125 | 3.14 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6553SD/NOPB | ACTIVE | -40 to 125 | 3.14 | 1ku | WSON (NGS) | 8 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMH6553SDE/NOPB | ACTIVE | -40 to 125 | 3.14 | 1ku | WSON (NGS) | 8 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6553SDX/NOPB | ACTIVE | -40 to 125 | 3.14 | 1ku | WSON (NGS) | 8 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1939 | 18 Mar 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 175 | 26 Apr 2013 | 514 | |||
| Multiple Files | 16 Sep 2011 | 1,339 | |||
| 324 | 20 Nov 2007 | 792 | |||
| 545 | 13 Sep 2007 | 673 | |||
| 461 | 30 Mar 2005 | 476 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH6553 PSPICE Model | PSpice Model | ZIP | 2 KB | 16 Jan 2012 | 162 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LMH6553SDEVAL High Speed Differential Amplifier Evaluation Board | LMH6553SDEVAL | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 