Datasheet
- LMH6554 2.8 GHz Ultra Linear Fully Differential Amplifier (Rev. O)
(PDF , 1100 KB) 14 Mar 2013 - View All Technical Documents
Related End Equipment
- CPAP Machine
- Cable Modem Termination System
- Military: Radar/Sonar
- Oscilloscope
- Point-to-Point Microwave Backhaul
- Software Defined Radio (SDR)
- Telecom Tower: Remote Radio Unit (RRU)
- Vector Signal Analyzer
- Wireless Communications Tester
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: TD-SCDMA RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMH6554LE/NOPB | ACTIVE | -40 to 125 | 3.79 | 1ku | UQFN (NHJ) | 14 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMH6554LEE/NOPB | ACTIVE | -40 to 125 | 3.79 | 1ku | UQFN (NHJ) | 14 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH6554LEX/NOPB | ACTIVE | -40 to 125 | 3.79 | 1ku | UQFN (NHJ) | 14 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC16DV160 | Dual Channel, 16-Bit, 160 MSPS Analog-to-Digital Converter with DDR LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | High-performance Dual 16-bit, 160-MSPS ADC |
| ADC16V130 | 16-Bit, 130 MSPS A/D Converter with LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 16-Bit, 130 MSPS A/D Converter To Complete Signal Path |
| LMK04000 | Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Cascaded PLLs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Precision Clock Conditioner With Dual PLL |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1100 | 14 Mar 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1654 | 26 Apr 2013 | 690 | |||
| 175 | 26 Apr 2013 | 511 | |||
| Multiple Files | 16 Sep 2011 | 1,348 | |||
| 97 | 18 Sep 2007 | 654 | |||
| 461 | 30 Mar 2005 | 477 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH6554 PSPICE Model | PSpice Model | ZIP | 1 KB | 16 Jan 2012 | 251 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation board for the LMH6554 | LMH6554LE-EVAL | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 