Datasheet
- LMH6555 Low Distortion 1.2 GHz Differential Driver (Rev. D)
(PDF , 1206 KB) 18 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMH6555SQ/NOPB | ACTIVE | -40 to 85 | 3.50 | 1ku | WQFN (RGH) | 16 | View | 1000 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | LMH6555SQE/NOPB | ACTIVE | -40 to 85 | 3.50 | 1ku | WQFN (RGH) | 16 | View | 250 | SMALL T&R | 740 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6555SQX/NOPB | ACTIVE | -40 to 85 | 3.50 | 1ku | WQFN (RGH) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH6550 | Differential, High Speed Op Amp | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Lower Power, Lower BW (400 MHz) |
| LMH6551 | Differential, High Speed Op Amp | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Lower Power, Lower BW Version (370 MHz) |
| LMH6552 | 1.5 GHz Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Lower Power, Adjustable Gain Version (1.5 GHz) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1206 | 18 Mar 2013 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 175 | 26 Apr 2013 | 511 | |||
| 324 | 20 Nov 2007 | 793 | |||
| 63 | 20 Sep 2007 | 272 | |||
| 97 | 18 Sep 2007 | 654 | |||
| 545 | 13 Sep 2007 | 669 | |||
| 461 | 30 Mar 2005 | 477 |
External Articles (3)
| Title | Date |
|---|---|
| Interfacing High-speed Data Converters | 11 Apr 2012 |
| Taking the 'Black Magic' Out of RF Design | 24 Jan 2012 |
| Use In-the-loop Gain Control to Extend Dynamic Range | 24 Jan 2012 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH6555 PSPICE Model | PSpice Model | ZIP | 1 KB | 16 Jan 2012 | 152 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LMH6555 Evaluation board | LMH6555EVAL | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 