Datasheet
- LMH6583 16x8 550 MHz Analog Crosspoint Switch, Gain of 2 (Rev. E)
(PDF , 428 KB) 15 Mar 2013 - View All Technical Documents
Device Uses
- Studio Monitoring/Production Video Systems
- Conference Room Multimedia Video Systems
- KVM (Keyboard Video Mouse) Systems
- Security/Surveillance Systems
- Multi Antenna Diversity Radio
- Video Test Equipment
- Medical Imaging
- Wide-Band Routers & Switches
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMH6583YA/NOPB | ACTIVE | -40 to 85 | 38.54 | 1ku | HTQFP (PAP) | 64 | View | 160 | 315 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH6580 | 8x4 500 MHz Analog Crosspoint Switch, Gain of 1, Gain of 2 | SPECIAL FUNCTION AMPLIFIER - MULTIPLEXER | 8x4, Gain = 1 |
| LMH6585 | 32x16 400 MHz Analog Crosspoint Switch, Gain of 2 | SPECIAL FUNCTION AMPLIFIER - MULTIPLEXER | 32x16, Gain =2 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 428 | 15 Mar 2013 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LMH6583 Customer Evaluation Board (16x16) | LMH6583EVAL | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| LMH658x Eval Board Support Software - Analog Crosspoint Switch | LMH658XEVM-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 