Datasheet
- LMH6611/LMH6612 Single Supply 345 MHz Rail-to-Rail Output Amplifiers (Rev. J)
(PDF , 2600 KB) 18 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMH6611MK/NOPB | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT (DDC) | 6 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMH6611MKE/NOPB | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT (DDC) | 6 | View | 250 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH6611MKX/NOPB | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT (DDC) | 6 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2600 | 18 Mar 2013 |
External Articles (2)
| Title | Date |
|---|---|
| Compensation techniques for driving large-capacitance loads with high-speed amplifiers | 24 Jan 2012 |
| Interface High-Performance Op Amps With ADCs | 24 Jan 2012 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH6611 PSPICE Model | PSpice Model | ZIP | 3 KB | 16 Jan 2012 | 213 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package | LMH730216 | Evaluation Modules & Boards |
| Single to Single ADC Driver PCB for LMH6611 and LMH6618 (SOT23 package, unstuffed) | 551600083-001 | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 