Datasheet
- LMH6629 Ultra-Low Noise, High-Speed Operational Amplifier with Shutdown (Rev. G)
(PDF , 1812 KB) 20 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMH6629MF/NOPB | ACTIVE | -40 to 125 | 1.78 | 1ku | SOT-23 (DBV) | 5 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMH6629MFE/NOPB | ACTIVE | -40 to 125 | 1.78 | 1ku | SOT-23 (DBV) | 5 | View | 250 | LARGE T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6629MFX/NOPB | ACTIVE | -40 to 125 | 1.78 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMH6629SD/NOPB | ACTIVE | -40 to 125 | 1.78 | 1ku | WSON (NGQ) | 8 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | LMH6629SDE/NOPB | ACTIVE | -40 to 125 | 1.78 | 1ku | WSON (NGQ) | 8 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6629SDX/NOPB | ACTIVE | -40 to 125 | 1.78 | 1ku | WSON (NGQ) | 8 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1812 | 20 Mar 2013 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 347 | 13 May 2013 | 582 | |||
| 206 | 01 May 2013 | 701 | |||
| 594 | 01 May 2013 | 981 |
External Articles (2)
| Title | Date |
|---|---|
| Using PSPICE to Analyze Amplifier Loop Stability--Part 1 | 11 Apr 2012 |
| Using PSPICE to Analyze Amplifier Loop Stability--Part 2 | 11 Apr 2012 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH6629 PSPICE Model | PSpice Model | ZIP | 3 KB | 16 Jan 2012 | 410 views |
| LMH6629 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 34 KB | 25 Jan 2013 | 105 views |
| LMH6629 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 8 KB | 25 Jan 2013 | 146 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Evaluation Board for the LMH6629 | LMH6629SDEVAL | Evaluation Modules & Boards |
| LMH730316 Evaluation Board for High-Speed Single Op Amp in the 5-/6-Pin SOT-23 Package | LMH730316 | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Amplifier Product SelGuide Software | OPAMPS-SELGUIDE | Circuit Design & Simulation |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 